M12-C63
2TLA020056R3000
7350024452464
M12-C63 Cable
M12-C63 is a shielded cable with a straight M12-8 female connector and a free end. The eight conductors have a cross section of 0.34 mm2. The jacket is made of black PVC. The length of the cable is 6 meters.
1 piece
8544429090
6 m
15 mm
0.302 kg
Orion1-4-14-015-B
Orion1-4-14-030-B
Orion1-4-14-045-B
Orion1-4-14-060-B
Orion1-4-14-075-B
Orion1-4-14-090-B
Orion1-4-14-105-B
Orion1-4-14-120-B
Orion1-4-14-135-B
Orion1-4-14-150-B
Orion1-4-14-165-B
Orion1-4-14-180-B
Orion1-4-30-015-B
Orion1-4-30-030-B
Orion1-4-30-045-B
Orion1-4-30-060-B
Orion1-4-30-075-B
Orion1-4-30-090-B
Orion1-4-30-105-B
Orion1-4-30-120-B
Orion1-4-30-135-B
Orion1-4-30-150-B
Orion1-4-30-165-B
Orion1-4-30-180-B
Orion2-4-K2-050-B
Orion2-4-K3-080-B
Orion2-4-K4-090-B
Orion2-4-K4-120-B
Orion3-4-K1C-050-B
Orion3-4-K2C-080-B
Orion3-4-K2C-090-B
Orion3-4-K2C-120-B
Orion2-4-K2-050-E
Orion2-4-K3-080-E
Orion2-4-K4-090-E
Orion2-4-K4-120-E
Orion3-4-K1C-050-E
Orion3-4-K2C-080-E
Orion3-4-K2C-090-E
Orion3-4-K2C-120-E
Magne 2A
Magne 2B
Adam OSSD-Info M12-8
Adam OSSD-Reset M12-8
JSTD25K
JSTD25H
OCB-1A
OCB-2A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
3861424
EC001855 - Sensor-actuator patch cord
W
26121603
V11.0 : 27060313