M12-C201
2TLA020056R1400
7350024452402
M12-C201 Cable
M12-C201 is a shielded cable with a straight M12-5 female connector and a free end. The five conductors have a cross section of 0.34 mm2. The jacket is made of black PVC. The length of the cable is 20 meters.
1 piece
8544429090
20 m
15 mm
0.986 kg
Orion1-4-14-015-B
Orion1-4-14-030-B
Orion1-4-14-045-B
Orion1-4-14-060-B
Orion1-4-14-075-B
Orion1-4-14-090-B
Orion1-4-14-105-B
Orion1-4-14-120-B
Orion1-4-14-135-B
Orion1-4-14-150-B
Orion1-4-14-165-B
Orion1-4-14-180-B
Orion1-4-30-015-B
Orion1-4-30-030-B
Orion1-4-30-045-B
Orion1-4-30-060-B
Orion1-4-30-075-B
Orion1-4-30-090-B
Orion1-4-30-105-B
Orion1-4-30-120-B
Orion1-4-30-135-B
Orion1-4-30-150-B
Orion1-4-30-165-B
Orion1-4-30-180-B
Orion2-4-K2-050-B
Orion2-4-K3-080-B
Orion2-4-K4-090-B
Orion2-4-K4-120-B
Orion3-4-K1C-050-B
Orion3-4-K2C-080-B
Orion3-4-K2C-090-B
Orion3-4-K2C-120-B
Orion1-4-14-030-E
Orion1-4-14-045-E
Orion1-4-14-060-E
Orion1-4-14-075-E
Orion1-4-14-090-E
Orion1-4-14-105-E
Orion1-4-14-120-E
Orion1-4-14-135-E
Orion1-4-14-150-E
Orion1-4-14-165-E
Orion1-4-14-180-E
Orion1-4-30-030-E
Orion1-4-30-045-E
Orion1-4-30-060-E
Orion1-4-30-075-E
Orion1-4-30-090-E
Orion1-4-30-105-E
Orion1-4-30-120-E
Orion1-4-30-135-E
Orion1-4-30-150-E
Orion1-4-30-165-E
Orion1-4-30-180-E
Orion2-4-K2-050-E
Orion2-4-K3-080-E
Orion2-4-K4-090-E
Orion2-4-K4-120-E
Orion3-4-K1C-050-E
Orion3-4-K2C-080-E
Orion3-4-K2C-090-E
Orion3-4-K2C-120-E
JSHD4-1-AC
Adam DYN-Info M12-5
Adam DYN-Status M12-5
Adam DYN-Reset M12-5
Adam OSSD-Info M12-5
Adam OSSD-Reset M12-5
Adam AS-i M12-4
Spot 10
JSTD25F
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
3861408
EC001855 - Sensor-actuator patch cord
W
26121603
V11.0 : 27060313