M12-C102
2TLA020056R1200
7350024452396
M12-C102 Cable
M12-C102 is a shielded cable with a straight M12-5 male connector and a free end. The five conductors have a cross section of 0.34 mm2. The shield is connected to pin 3 (0V). The jacket is made of black PVC. The length of the cable is 10 meters.
1 piece
8544429090
10 m
15 mm
0.478 kg
Orion1-4-14-015-B
Orion1-4-14-030-B
Orion1-4-14-045-B
Orion1-4-14-060-B
Orion1-4-14-075-B
Orion1-4-14-090-B
Orion1-4-14-105-B
Orion1-4-14-120-B
Orion1-4-14-135-B
Orion1-4-14-150-B
Orion1-4-14-165-B
Orion1-4-14-180-B
Orion1-4-30-015-B
Orion1-4-30-030-B
Orion1-4-30-045-B
Orion1-4-30-060-B
Orion1-4-30-075-B
Orion1-4-30-090-B
Orion1-4-30-105-B
Orion1-4-30-120-B
Orion1-4-30-135-B
Orion1-4-30-150-B
Orion1-4-30-165-B
Orion1-4-30-180-B
Orion2-4-K2-050-B
Orion2-4-K3-080-B
Orion2-4-K4-090-B
Orion2-4-K4-120-B
Orion3-4-K1C-050-B
Orion3-4-K2C-080-B
Orion3-4-K2C-090-B
Orion3-4-K2C-120-B
Orion2-4-K2-050-E
Orion2-4-K3-080-E
Orion2-4-K4-090-E
Orion2-4-K4-120-E
Orion3-4-K1C-050-E
Orion3-4-K2C-080-E
Orion3-4-K2C-090-E
Orion3-4-K2C-120-E
OCB-2A
OCB-3A
OCB-4A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
3861416
EC001855 - Sensor-actuator patch cord
W
26121603
V11.0 : 27060313