M12-C62
M12-C62
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M12-C62

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Cables and Connectors
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Optical Safety Devices
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
- Show Less..
No label translation
General Information
Extended Product Type:
M12-C62
Product ID:
2TLA020056R0200
EAN:
7350024452365
Catalog Description:
M12-C62 Cable
Long Description:
M12-C62 is a shielded cable with a straight M12-5 male connector and a free end. The five conductors have a cross section of 0.34 mm2. The shield is connected to pin 3 (0V). The jacket is made of black PVC. The length of the cable is 6 meters.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8544429090
Popular Downloads
Data Sheet, Technical Information:
2TLC010066L0201
Instructions and Manuals:
2TLC010066L0201
Marketing Video:
9AKK10103A4645
2TLC010018N0201
Dimensions
Product Net Depth / Length:
6 m
Product Net Height:
15 mm
Product Net Width:
15 mm
Product Net Weight:
0.302 kg
Technical
Suitable For:
Orion1-4-14-015-B

Orion1-4-14-030-B

Orion1-4-14-045-B

Orion1-4-14-060-B

Orion1-4-14-075-B

Orion1-4-14-090-B

Orion1-4-14-105-B

Orion1-4-14-120-B

Orion1-4-14-135-B

Orion1-4-14-150-B

Orion1-4-14-165-B

Orion1-4-14-180-B

Orion1-4-30-015-B

Orion1-4-30-030-B

Orion1-4-30-045-B

Orion1-4-30-060-B

Orion1-4-30-075-B

Orion1-4-30-090-B

Orion1-4-30-105-B

Orion1-4-30-120-B

Orion1-4-30-135-B

Orion1-4-30-150-B

Orion1-4-30-165-B

Orion1-4-30-180-B

Orion2-4-K2-050-B

Orion2-4-K3-080-B

Orion2-4-K4-090-B

Orion2-4-K4-120-B

Orion3-4-K1C-050-B

Orion3-4-K2C-080-B

Orion3-4-K2C-090-B

Orion3-4-K2C-120-B

Orion2-4-K2-050-E

Orion2-4-K3-080-E

Orion2-4-K4-090-E

Orion2-4-K4-120-E

Orion3-4-K1C-050-E

Orion3-4-K2C-080-E

Orion3-4-K2C-090-E

Orion3-4-K2C-120-E

Adam DYN-Status M12-5

Adam DYN-Reset M12-5

Adam OSSD-Info M12-5

Adam OSSD-Reset M12-5

Adam AS-i M12-4

OCB-2A

OCB-3A

OCB-4A
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Information:
2CMT2022-006499
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
cULus Certificate:
2TLC172257D0201
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
No declaration needed
Declaration of Conformity - UKCA:
No declaration needed
UL Certificate:
2TLC172257D0201
External Classifications and Standards
E-Number (Sweden):
3861414
ETIM 7:
EC001855 - Sensor-actuator patch cord
ETIM 8:
EC001855 - Sensor-actuator patch cord
ETIM 9:
EC001855 - Sensor-actuator patch cord
Object Classification Code:
W
UNSPSC:
26121603
eClass:
V11.0 : 27060313
No downloads available
There are no related links available
6.3.0.53655