Adam OSSD-Reset M12-8
2TLA020051R5900
7350024480382
Adam OSSD-Reset M12-8 Sensor
Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. Adam safety sensor with OSSD signals and reset with indication. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-8 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included. Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications. Eden is UL approved for use in US and Canada.
1 piece
8536508090
Eden
Sensor
Non-contact safety sensor used as interlocking device - Actuator to be ordered separately
Local reset and Info signal
Yes
12 mm
75.2 mm
30 mm
0.026 kg
TÜV Süd
4
Up to e
3
OSSD
M12-8 male
Non-Failsafe, Undelayed Contacts 0
Non-Failsafe, Undelayed Semiconductors 0
15 mm
No
4.5 10<sup>-9</sup> hour
24 V DC
4X
Operation -40 ... 70 °C
Storage -40 ... +70 °C
IP67
IP69K
Housing: Plastic (PBT)
Coating housing: Uncoated
Moulding: Epoxy
35 to 85% (no icing, no condensation)
No declaration needed
Business To Business
5. Small Equipment (No External Dimension More Than 50 cm)
bag 1 piece
0.016 m
0.075 m
0.052 kg
V11.0 : 27272402
EC002544 - Magnetic proximity switch
6147 >> Non contact sensors
41111916
B
3830214