Adam OSSD-Reset M12-5
Adam OSSD-Reset M12-5
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Adam OSSD-Reset M12-5

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Eden
- Show Less..
No label translation
General Information
Extended Product Type:
Adam OSSD-Reset M12-5
Product ID:
2TLA020051R5600
EAN:
7350024480351
Catalog Description:
Adam OSSD-Reset M12-5 Sensor
Long Description:
Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. 

Adam safety sensor with OSSD signals and reset with indication. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-5 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included.

Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

Eden is UL approved for use in US and Canada.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508000
Product Main Type:
Eden
Product Name:
Sensor
Function:
Non-contact safety sensor used as interlocking device - Actuator to be ordered separately
Sub-Function:
Local reset
Status Indicator:
Yes
Popular Downloads
Data Sheet, Technical Information:
2TLC010044L0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC170156_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Installation
Instructions and Manuals:
2TLC172272M0201
Mounting Type:
Not flat
Dimensions
Product Net Depth / Length:
12 mm
Product Net Height:
75.2 mm
Product Net Width:
30 mm
Product Net Weight:
0.026 kg
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Certification Agency:
TÜV Süd
Safety Category:
4
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
3
Technical
Communication Interface:
OSSD
Connection Configuration:
M12-5 male
Number of Outputs:
Non-Failsafe, Undelayed Contacts 0

Non-Failsafe, Undelayed Semiconductors 0
Operating Distance (Sn):
15 mm
PCB Coated:
No
Probability of Dangerous Failure per Hour (PFDH):
4.5 10<sup>-9</sup> hour
Rated Control Supply Voltage (Us):
24 V DC
Technical UL/CSA
Enclosure Type UL/CSA:
4X
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... +70 °C
Degree of Protection:
IP67

IP69K
Material:
Housing: Plastic (PBT)

Coating housing: Uncoated

Moulding: Epoxy
Operating Humidity (RHamb):
35 to 85% (no icing, no condensation)
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
No declaration needed
SCIP:
1f769628-8c71-4388-ab42-ad482c26aa82 Sweden
Simplified SCIP:
96a8b783-bcb6-480e-95bb-6f6c2a6a3c74 Bulgaria

1790d411-d872-48f8-9d06-0fb190bb3eff Italy

d00408bc-117e-4478-ad8b-579c497ea4fd Sweden

f5b3113a-8c90-47a2-a774-24ad6bca7547 Poland

24afd831-097a-4e0d-be6a-e6af8b6991e3 France

04b0fc50-9c63-4d8a-908b-bae190593cbc Germany

93ba5adb-5b26-485d-88ba-d166c09ad8dd France

dee101ea-0368-4bed-84c5-870826eddc7d Hungary

3d7727ad-5da8-4a8d-9f7b-92c77ba24d02 Spain

62f99e27-7c5e-418e-a318-4a04ac94a04b Belgium

7c44936a-6fb6-498d-8d42-b961e8cf94c2 Germany

321ea34a-bb27-42f9-a04d-1e51db1ca5ac Poland

d25d8fdb-2db7-485f-a1b3-0cb8c6cc5961 Norway

e622bf4f-a331-440d-9e67-8678d91932c4 Finland

bac0231f-a99f-4fa0-b84e-80f850ff727c Germany

2a23cf86-c49a-4493-a9f2-89a7f3ba6aa6 Denmark

46bf408a-7ba7-4d52-b46a-49f5424e08b4 Germany

df831279-9ddc-4be2-b6d7-5c90d6694fba Croatia

d50c6f15-4f6b-4dcf-9bcc-5f3d6f26deae Czech Republic

35dc6860-1223-4d0e-8603-e482ded31239 Poland

1024d595-67c4-4d22-8ac1-de80266639f4 Netherlands

72252e09-6db1-41de-8191-0ac7aed5ca21 Hungary

14bffc74-c4ac-47bd-b05b-fbbf6d7a226f Estonia

d86af56e-6e62-47b4-807d-7ac90aa6dcee Greece

7b24b82f-9343-4dbd-9e6c-f5ed21508d55 Germany

b850a610-7c67-4054-9f75-ce070a0aa855 Portugal

827b0124-6e5a-49f2-8a97-8b8d44c56218 Belgium
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
No declaration needed
cULus Certificate:
2TLC172264D0201
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC172261D0201
Declaration of Conformity - UKCA:
2TLC010160D0201
TÜV Certificate:
2TLC172297D0201
UL Certificate:
2TLC172264D0201
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
0.016 m
Package Level 1 Depth / Length:
0.075 m
Package Level 1 Height:
0.075 m
Package Level 1 Gross Weight:
0.052 kg
Package Level 1 EAN:
7350024480351
External Classifications and Standards
eClass:
V11.0 : 27272402
ETIM 7:
EC002544 - Magnetic proximity switch
ETIM 8:
EC002544 - Magnetic proximity switch
ETIM 9:
EC002544 - Magnetic proximity switch
IDEA Granular Category Code (IGCC):
6147 >> Non contact sensors
UNSPSC:
41111916
Object Classification Code:
B
E-Number (Sweden):
3861645
No downloads available
EPLAN DATA Adam OSSD-Reset M12-5
2D & 3D Data Adam OSSD-Reset M12-5
6.3.0.53655