Adam OSSD-Info M12-5
Adam OSSD-Info M12-5
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Adam OSSD-Info M12-5

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Eden
- Show Less..
No label translation
General Information
Extended Product Type:
Adam OSSD-Info M12-5
Product ID:
2TLA020051R5400
EAN:
7350024480337
Catalog Description:
Adam OSSD-Info M12-5 Sensor
Long Description:
Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. 

Adam safety sensor with OSSD signals and information output. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-5 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included.

Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

Eden is UL approved for use in US and Canada.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508000
Product Main Type:
Eden
Product Name:
Sensor
Function:
Non-contact safety sensor used as interlocking device - Actuator to be ordered separately
Sub-Function:
Info signal
Status Indicator:
Yes
Popular Downloads
Data Sheet, Technical Information:
2TLC010044L0201
Data Sheet, Technical Information (Part 2):
2TLC172211D0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC170156_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Installation
Instructions and Manuals:
2TLC172272M0201
Mounting Type:
Not flat
Dimensions
Product Net Depth / Length:
12 mm
Product Net Height:
75.2 mm
Product Net Width:
30 mm
Product Net Weight:
0.026 kg
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Certification Agency:
TÜV Süd
Safety Category:
4
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
3
Technical
Communication Interface:
OSSD
Connection Configuration:
M12-5 male
Number of Outputs:
Non-Failsafe, Undelayed Contacts 0

Non-Failsafe, Undelayed Semiconductors 1
Operating Distance (Sn):
15 mm
PCB Coated:
No
Probability of Dangerous Failure per Hour (PFDH):
4.5 10<sup>-9</sup> hour
Rated Control Supply Voltage (Us):
24 V DC
Technical UL/CSA
Enclosure Type UL/CSA:
4X
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... +70 °C
Degree of Protection:
IP67

IP69K
Material:
Housing: Plastic (PBT)

Coating housing: Uncoated

Moulding: Epoxy
Operating Humidity (RHamb):
35 to 85% (no icing, no condensation)
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
No declaration needed
SCIP:
cbbc22e5-771f-4bd3-b31a-8d28cb4437fa Sweden
Simplified SCIP:
eacc2cea-59e6-4079-a330-3c9f6e3a781f Belgium

58012b90-62cc-495b-b5db-c0b8d797eff2 Portugal

d0354346-9016-4cb7-9280-6d8c737aaedb Germany

11d36ce9-0034-44d2-b3b9-4863fd983298 Bulgaria

5c3ac2ee-b157-44fe-a526-bb1977b65253 Italy

f7f6fe5f-1be8-4c60-adde-e62e7151b02a Sweden

0b85351a-1410-4b6a-a2f8-6e6d480b4289 Poland

926e1b0a-3701-4eff-8014-da7082164e47 France

5fa770bb-5307-41c8-b14e-e49e826c55e4 Germany

7c8b1658-a6f7-4976-a939-7174715ecc22 France

d9f08165-b065-44bf-bba4-bf295a6246d4 Hungary

2bca86d1-7c5b-47d0-998b-46e398aa665d Spain

fb82a091-ca5f-4bce-a992-2b604124c8e1 Belgium

1a481684-4fdd-4ae7-8e0a-5939c56cbcb1 Germany

682175ca-266d-4d5a-bde0-e7b76530e5d7 Poland

982e88ec-82de-46d5-8029-abce119fae1b Norway

f087e91f-6287-4991-94f8-17878007d30b Finland

39ba6110-d83e-49d4-8713-cf6aa3d6fdec Germany

5a219d4d-bfec-48fa-b6c6-d28dc41b6204 Denmark

2ef86b82-f721-44c3-b543-b07d6f5495bb Germany

60d07686-c8f9-4a49-8ada-1c009e2ba10e Croatia

0bec360e-f50a-4588-ac85-a4b28cd48754 Czech Republic

7d75357b-b82c-4a3b-9659-ac8403ce11d6 Poland

ff383906-1621-4945-a145-0db64455fa09 Netherlands

8978e607-f10b-4387-a2db-610a0d432ae3 Hungary

cfb906ae-89f5-43d2-b16d-ce8e6deb36d6 Estonia

94e23e2e-92ea-45c2-9ae1-80f6ae96eaf9 Greece
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
No declaration needed
cULus Certificate:
2TLC172264D0201
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC172261D0201
Declaration of Conformity - UKCA:
2TLC010160D0201
TÜV Certificate:
2TLC172297D0201
UL Certificate:
2TLC172264D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.016 m
Package Level 1 Depth / Length:
0.075 m
Package Level 1 Height:
0.075 m
Package Level 1 Gross Weight:
0.052 kg
Package Level 1 EAN:
7350024480337
External Classifications and Standards
eClass:
V11.0 : 27272402
ETIM 7:
EC002544 - Magnetic proximity switch
ETIM 8:
EC002544 - Magnetic proximity switch
ETIM 9:
EC002544 - Magnetic proximity switch
IDEA Granular Category Code (IGCC):
6147 >> Non contact sensors
UNSPSC:
41111916
Object Classification Code:
B
E-Number (Finland):
2314983
E-Number (Sweden):
3830215
No downloads available
EPLAN DATA Adam OSSD-Info M12-5
2D & 3D Data Adam OSSD-Info M12-5
6.3.0.53655