Adam DYN-Status M12-5
Adam DYN-Status M12-5
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Adam DYN-Status M12-5

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Eden
- Show Less..
No label translation
General Information
Extended Product Type:
Adam DYN-Status M12-5
Product ID:
2TLA020051R5200
EAN:
7350024480313
Catalog Description:
Adam DYN-Status M12-5 Sensor
Long Description:
Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. 

Adam safety sensor with DYNlink signal and StatusBus. Used with an Eva actuator to form a non-contact safety sensor Eden. M12-5 male connector. Four pieces of DA 1B distance plates and four pieces of DA 2B distance rings are included.

Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

Eden is UL approved for use in US and Canada.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508000
Product Main Type:
Eden
Product Name:
Sensor
Function:
Non-contact safety sensor used as interlocking device - Actuator to be ordered separately
Sub-Function:
StatusBus
Status Indicator:
Yes
Popular Downloads
Data Sheet, Technical Information:
2TLC010044L0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC170156_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Installation
Instructions and Manuals:
2TLC172271M0201
Mounting Type:
Not flat
Dimensions
Product Net Depth / Length:
12 mm
Product Net Height:
75.2 mm
Product Net Width:
30 mm
Product Net Weight:
0.026 kg
CAD Dimensional Drawing:
2CDC001079B0201
Safety Information
Certification Agency:
TÜV Süd
Safety Category:
4
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
3
Technical
Communication Interface:
DYNlink
Connection Configuration:
M12-5 male
Number of Outputs:
Non-Failsafe, Undelayed Contacts 0

Non-Failsafe, Undelayed Semiconductors 1
Operating Distance (Sn):
15 mm
PCB Coated:
No
Probability of Dangerous Failure per Hour (PFDH):
4.5 10<sup>-9</sup> hour
Rated Control Supply Voltage (Us):
24 V DC
Technical UL/CSA
Enclosure Type UL/CSA:
4X
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... +70 °C
Degree of Protection:
IP67

IP69K
Material:
Housing: Plastic (PBT)

Coating housing: Uncoated

Moulding: Epoxy
Operating Humidity (RHamb):
35 to 85% (no icing, no condensation)
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
No declaration needed
cULus Certificate:
2TLC172139D0201
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC172133D0201
Declaration of Conformity - UKCA:
2TLC010159D0201
TÜV Certificate:
2TLC172134D0201
UL Certificate:
2TLC172139D0201
Container Information
Package Level 1 Units:
bag 1 piece
Package Level 1 Width:
16 mm
Package Level 1 Depth / Length:
75 mm
Package Level 1 Height:
75 mm
Package Level 1 Gross Weight:
0.052 kg
Package Level 1 EAN:
7350024480313
External Classifications and Standards
eClass:
V11.0 : 27272402
ETIM 7:
EC002544 - Magnetic proximity switch
ETIM 8:
EC002544 - Magnetic proximity switch
ETIM 9:
EC002544 - Magnetic proximity switch
IDEA Granular Category Code (IGCC):
6147 >> Non contact sensors
UNSPSC:
41111916
Object Classification Code:
B
No downloads available
EPLAN DATA Adam DYN-Status M12-5
2D & 3D Data Adam DYN-Status M12-5
6.3.0.53655