Eva General code
Eva General code
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Eva General code

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Eden
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Sensors, Switches and Locks
  6. Magne
- Show Less..
No label translation
General Information
Extended Product Type:
Eva General code
Product ID:
2TLA020046R0800
EAN:
7350024480399
Catalog Description:
Eva General code Actuator
Long Description:
Eden is a non-contact safety sensor used as interlocking device for e.g. doors and safe position monitoring. 

Eva actuator for use with Adam DYN and Adam OSSD sensors. With Eva General Code, the pair forms a low level coded non-contact safety sensor. Four pieces of DA 2B spacer rings are included.

Adam senses the presence of Eva without mechanical contact and therefore without any wear. The compact size of Eden and its 360°mounting possibility make it easy to use in most applications.

Eden is UL approved for use in US and Canada.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
Minimum Order Quantity:
1 piece
Customs Tariff Number:
8536508090
Product Main Type:
Eden
Product Name:
Actuator
Function:
Actuator for Adam sensor
Status Indicator:
No
Popular Downloads
Data Sheet, Technical Information:
2TLC010044L0201
Instructions and Manuals:
2TLC172271M0201
CAD Dimensional Drawing:
2CDC001079B0201
EPLAN Data:
9AAC170156_EPLAN
Marketing Video:
2TLC010018N0201
Dimensions
Product Net Depth / Length:
12 mm
Product Net Height:
60 mm
Product Net Width:
30 mm
Product Net Weight:
0.026 kg
Safety Information
Certification Agency:
TÜV Süd
Safety Category:
4
Performance Level (PL):
Up to e
Safety Integrity Level (SIL):
3
Technical
Operating Distance (Sn):
15 mm
PCB Coated:
No
Technical UL/CSA
Enclosure Type UL/CSA:
4X
Environmental
Ambient Air Temperature:
Operation -40 ... 70 °C

Storage -40 ... +70 °C
Degree of Protection:
IP67

IP69K
Material:
Housing: Plastic (PBT)

Coating housing: Uncoated

Moulding: Epoxy
Operating Humidity (RHamb):
35 to 85% (no icing, no condensation)
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Information:
2CMT2022-006499
RoHS Status:
No declaration needed
Toxic Substances Control Act - TSCA:
2CMT2023-006522
WEEE B2C / B2B:
Business To Business
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
Certificates and Declarations
CQC Certificate:
No declaration needed
Declaration of Conformity - CCC:
No declaration needed
Declaration of Conformity - CE:
2TLC172133D0201
Declaration of Conformity - UKCA:
2TLC010159D0201
TÜV Certificate:
2TLC172134D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
0.03 m
Package Level 1 Depth / Length:
0.06 m
Package Level 1 Height:
0.012 m
Package Level 1 Gross Weight:
0.029 kg
Package Level 1 EAN:
7350024480399
External Classifications and Standards
eClass:
V11.0 : 27272402
ETIM 7:
EC002544 - Magnetic proximity switch
ETIM 8:
EC002544 - Magnetic proximity switch
ETIM 9:
EC002544 - Magnetic proximity switch
IDEA Granular Category Code (IGCC):
3261 >> Electronic actuators
UNSPSC:
31251502
Object Classification Code:
B
E-Number (Finland):
2313728
E-Number (Sweden):
3830212
No downloads available
EPLAN DATA Eva General code
2D & 3D Data Eva General code
6.3.0.53655