Sentry TSR20M VAC/VDC
Sentry TSR20M VAC/VDC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry TSR20M VAC/VDC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry TSR20M VAC/VDC
Product ID:
2TLA010061R0100
EAN:
7350024483369
Catalog Description:
Sentry TSR20M VAC/VDC Safety/Expansion relay
Long Description:
Safety expansion timer with delayed relay outputs 3NO+1NC, 85-265 VAC/120-375 VDC power supply and screw terminals.
For monitoring of safety devices with contacts, 2 equivalent channels.
OFF-delay time (0,5s or 1,5s) selectable by switch on the front.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
7350024483369
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364110
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010002M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010015T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.214 kg
Technical
Timer Relay Type:
OFF-Delay
Time Range:
0.5 second

1.5 seconds
Rated Control Supply Voltage (Us):
120 ... 375 V DC

85 ... 265 V AC
Standards:
IS0 13849
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Not RoHs Compliant
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CCC Certificate:
2020980303000244
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.275 kg
Package Level 1 EAN:
7350024483369
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
10.2 kg
Package Level 2 EAN:
7350024484038
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712530
E-Number (Sweden):
3860827
Accessories
No downloads available
EPLAN DATA Sentry TSR20M
2D & 3D Data Sentry TSR20M
6.3.0.53655