Sentry TSR20
Sentry TSR20
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry TSR20

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry TSR20
Product ID:
2TLA010061R0000
EAN:
7350024483352
Catalog Description:
Sentry TSR20 Safety relay
Long Description:
Sentry TSR20 Safety relay with delayed relay outputs 3NO+1NC, +24VDC power supply and screw terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent channels, and safety devices with OSSD outputs.
OFF-delay time (0,5s or 1,5s) selectable by switch on the front.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
7350024483352
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010070M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010014T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.207 kg
Technical
Function:
Safety relay for monitoring of safety devices
Sub-Function:
Start/test input, Auto reset only, Time delay selectable by switch
Timer Relay Type:
OFF-Delay
Time Range:
1.5 seconds

0.5 second
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
5 A
Rated Operational Current DC-13 (Ie):
6 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +65 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
4185071a-72c6-4589-92c0-e58f618d5775 Germany
Simplified SCIP:
017ec7fd-9604-4f91-8907-318b5d1c3428 Greece

18071265-e120-4343-aec8-582b6bcb1499 Croatia

18a3e0ae-f7ce-4985-8606-9eda2c82de88 Sweden

1cdd3956-1c06-44d0-af47-060921bf6edb Spain

1d39bd86-5c0a-4094-89d7-48d2d9251ab3 Netherlands

2434b4ef-8982-4fde-ad02-a43ec3b2c3e6 France

26c3548e-6392-45a2-89c4-d5029feb36af Estonia

4ee5cd2b-1568-45c9-a647-d3829d91e17a Poland

556491d4-5312-4a24-a023-c32d802ae6c2 Portugal

55f1984c-a5a8-421d-9392-ca0389cd0611 Belgium

67033477-67fd-458f-90ce-10e5c274cb23 Belgium

80331e77-ec2a-46ff-8291-5e75a628c8fb Germany

872b837d-1878-406d-ade6-148f95f13e26 Norway

94e6008d-c388-4783-bb8c-2d93576c5ca0 Hungary

97ff0b6b-25ad-4711-be8f-43bdf3403f22 Hungary

980f4648-e81b-4973-ac2a-8d57f6a830e9 Poland

b55818ed-fb1f-4a6a-a073-540712022405 Czech Republic

b915de38-0e11-4b41-915b-0954a1fd53d0 France

bac1bc3c-dc33-4749-8454-ff8440d56f5a Germany

bdc486cd-f1b3-4d00-851a-ad93c257c83a Germany

d9258a4a-f582-4019-91ab-02e084db6bb6 Bulgaria

dec4b111-2a7a-4abc-9f1a-d5db4d96309a Italy

e4f3bb65-bbac-4f85-b0b7-21492ad67b6d Germany

e56ab2f2-cbbb-4199-87b1-4ebd05a2a342 Denmark

f19d6c9f-1d4c-4717-943a-a78720fdd227 Sweden

f39e64bb-6814-48a5-a7e9-320e3c608036 Poland

f8fefbde-4319-4536-bf8a-74c8c15006d6 Finland
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.268 kg
Package Level 1 EAN:
7350024483352
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.9 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712529
E-Number (Sweden):
3860826
Accessories
No downloads available
EPLAN DATA Sentry TSR20
2D & 3D Data Sentry TSR20
6.3.0.53655