Sentry TSR20 Safety relay with delayed relay outputs 3NO+1NC, +24VDC power supply and screw terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent channels, and safety devices with OSSD outputs.
OFF-delay time (0,5s or 1,5s) selectable by switch on the front.
Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.