Sentry TSR10
Sentry TSR10
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry TSR10

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Safety Timers
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Safety Timers
- Show Less..
+ Show All..
No label translation
General Information
Extended Product Type:
Sentry TSR10
Product ID:
2TLA010060R0000
EAN:
7350024483345
Catalog Description:
Sentry TSR10 Safety relay
Long Description:
Sentry TSR10 Safety relay with delayable relay outputs 3NO+ 1NC, +24 VDC power supply and screw terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent channels , and safety devices with OSSD outputs.
Timer function 0-999 seconds with a better accuracy than 1%: OFF-delay, ON-delay, Time bypass and Time reset.
A display on front facilitates configuration and troubleshooting by displaying error codes and error log. A custom configuration can be protected by password. 
Automatic reset function only.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
7350024483345
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010069M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010013T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.213 kg
Technical
Function:
Safety relay for monitoring of safety devices
Sub-Function:
Start/test input, configurable Manual/Auto reset and Timer, Display (error indication and error log)
Timer Relay Type:
Multifunction
Time Range:
0 ... 999 seconds
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
5 A
Rated Operational Current DC-13 (Ie):
6 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +65 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
aadead4d-6a94-4ca1-8b51-67057a607e71 Germany
Simplified SCIP:
010a37b9-b590-489f-ab1b-87ac6689000a Greece

06e40c1e-74b5-480c-8f68-18408fd3b5bc France

0a2da250-7a78-43ca-8e09-ccbe546b30ab Estonia

3299a070-3691-4930-8889-a4507172e79e Portugal

3b229d73-7f16-4a66-9239-0c49eb7e5017 Sweden

438d2be7-1270-4e60-97e8-dda8e5063ca2 Belgium

45154b88-56ff-4228-86b8-100f7934348a Norway

46ebcdba-7f4c-45e3-9eaa-e187d6da4106 Germany

525a1699-ada1-446f-ace0-270bf5322839 Belgium

5bd8a452-499a-4e68-8259-66196bec45ad Sweden

5dab1e10-8a6f-4ab6-b9dc-c184cb03a263 Italy

633245e2-4021-40cf-b415-17336d5bedef Croatia

683042b6-25b2-4934-95b4-5764fe322bdd Poland

746ec870-75bf-4e65-8875-691478798c9e Spain

9b4ffde8-3132-4fc5-ab15-dc97022a7699 Poland

9be3de65-2dcc-4a1e-bd01-657a54951f5f Hungary

a4ea605e-6123-4da3-a653-f7e69f0b0c5f Hungary

b86aa34b-ffe5-4bfb-8f04-f9046257b925 Denmark

c0adbbc4-a1ce-476c-8313-c9ca40f85604 Netherlands

c4472f40-e30d-4fea-a529-92f2d20b5e25 Germany

d085d0a0-89c8-456e-8950-7237080b50be Germany

e3063db9-6709-4d3f-9012-7ceeea493112 Finland

e90450ba-87fc-4f09-8e21-bb7c83ef3e24 France

e99dbbbf-1652-49cd-b6aa-aa143a5665d4 Poland

f643d40a-ae6e-4e70-b846-d94a66f28139 Bulgaria

f9e9069a-178c-4938-b9fc-044fcd9a8aa8 Czech Republic

fe53f01b-2dda-430e-8e47-02a58e908f99 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CB Certificate:
2TLC010014D0201
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.274 kg
Package Level 1 EAN:
7350024483345
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
10.2 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712528
E-Number (Sweden):
3860822
Accessories
No downloads available
EPLAN DATA Sentry TSR10
2D & 3D Data Sentry TSR10
6.3.0.53655