Sentry SSR42
Sentry SSR42
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry SSR42

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Single Function Safety Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Single Function Safety Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry SSR42
Product ID:
2TLA010053R0400
EAN:
7350024483338
Catalog Description:
Sentry SSR42 Safety relay
Long Description:
Sentry SSR42 Safety relay with relay outputs 2NO+2 delayed NO, +24 VDC supply voltage and screw terminals.
For monitoring of safety devices with contacts, 1 or 2 equivalent channels , and safety devices with OSSD outputs.
Manual or automatic reset selectable by switch on front.
The two delayed NO relay outputs have an OFF-delay time of 1,5 seconds.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
7350024483338
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010068M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010018T0001
EPLAN Data:
9AAC188686_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.207 kg
Technical
Function:
Safety relay for monitoring of safety devices
Sub-Function:
Start/test input, Manual/Auto reset selectable by switch
Timer Relay Type:
OFF-Delay
Time Range:
1.5 seconds
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
3 A
Rated Operational Current DC-13 (Ie):
3 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +65 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
85ea1cc5-4800-4e77-8e8d-4d387c9886c3 Germany
Simplified SCIP:
0d7303d0-b29f-4d02-a87a-162ad15bef16 Czech Republic

20d40039-0468-4c79-9f2f-9897e3369168 Germany

21552f3d-14b8-41ef-8824-289ad940b4c6 Germany

2abbf80d-42e6-401c-b89f-ae0576d92ac3 Sweden

5976767f-398f-4d0d-9745-dec44f504cdc Italy

60160f3c-c2b2-46fa-8993-d4a953a1f93d Poland

6551a15d-6f4a-43a6-86df-bee04321b6a0 Netherlands

6ae34f6b-3996-416f-84d0-07c23b0f709d Denmark

74b2433c-a11f-476d-98bb-2b775e9f16b5 Portugal

75b77573-f6bb-470d-abf4-bed58c6282a0 Hungary

7d60119f-38c2-47f1-b345-d3bb1be344c8 Germany

81d0096d-c3de-4372-b36e-da2b27bc7103 Germany

87ae3333-b9ad-4a66-8267-03bb6d3a2917 Bulgaria

89005b9c-b365-4483-90f4-fb6000da1e72 Finland

8bf7cfe3-f4ee-4be9-b401-87b2edd2e18b Belgium

8d02673a-9b14-476f-abdd-0edcede8afad Spain

93bec601-64ff-446e-b607-c8f64a1e972e France

9ea9600e-5642-4b1e-80b8-572c028a4616 Croatia

a891f37f-fbc1-4c4a-96ad-a3fd6090602f France

af8f0d6a-dd22-4255-99ab-1ce58b901658 Poland

c51da0ba-f2e5-4b53-be7b-aeda4b4094fe Estonia

d4e6db24-35ec-4cb8-b50c-974c9b1ad1cf Greece

e49c4979-5d35-4e11-b954-11fe88974130 Belgium

e5a314d2-6600-4591-8f74-8553f1486613 Poland

ef9fc32b-d80e-48b4-9f4d-973e8ab4e967 Norway

f0aceadb-5a4a-43f2-99e5-737fe8fd5dc7 Sweden

ff791e40-f27c-4ed6-83fa-086b91ee4476 Hungary
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.268 kg
Package Level 1 EAN:
7350024483338
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.9 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712527
E-Number (Sweden):
3860824
Accessories
No downloads available
EPLAN DATA Sentry SSR42
2D & 3D Data Sentry SSR42
6.3.0.53655