Sentry SSR20M
2TLA010051R0100
7350024483314
Sentry SSR20M Safety relay
Sentry SSR20M Safety relay with relay outputs 3NO+1NC, 85-265 VAC/120-375 VDC supply voltage and screw terminals. For monitoring of two-hand devices. Manual or automatic reset selectable by switch on front. Sentry safety relays cover various types of safety applications up to PLe / SIL3. Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility. Models with display offer preset configurations and extensive information to further simplify troubleshooting. Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button. All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
1 piece
85364900
22.5 mm
120 mm
0.214 kg
Safety relay for monitoring of two-hand devices
Start/test input, Manual/Auto reset selectable by switch
No Time Delay
120 ... 375 V DC
85 ... 265 V AC
5 A
6 A
IP20
Crimped Pin 1x0.2...3.3 mm²
Crimped Pin 2x0.2...1.5 mm²
Flexible with Ferrule 1x0.2...3.3 mm²
Flexible with Ferrule 2x0.2...1.5 mm²
Solid 1x0.2...3.3 mm²
Solid 2x0.2...1.5 mm²
0.7 N·m
6.5 mm
M3.5
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
IS0 13849
Crimped Pin 1x 24-12 AWG
Crimped Pin 2x 24-16 AWG
Flexible with Ferrule 1x 24-12 AWG
Flexible with Ferrule 2x 24-16 AWG
Solid 1x 24-12 AWG
Solid 2x 24-16 AWG
Operation -25 ... +65 °C
Storage -40 ... +70 °C
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
box 1 piece
125 mm
31 mm
129 mm
0.275 kg
36 piece
280 mm
395 mm
210 mm
10.2 kg
K
EC001452 - Two-hand control relay
V11.0 : 27371821
39122331
2712525
3860825