Sentry BSR23
Sentry BSR23
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry BSR23

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry BSR23
Product ID:
2TLA010041R0600
EAN:
7350024483277
Catalog Description:
Sentry BSR23 Safety relay
Long Description:
Sentry BSR23 Safety expansion relay with relay outputs 4NO+1NC, +24 VDC supply voltage and screw terminals.
Used as expansion relay for a safety relay/safety PLC, in order to increase the number of safe outputs.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
7350024483277
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010062M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010006T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.195 kg
Technical
Function:
Expansion relay - must be monitored by another device for higher than PL c
Sub-Function:
Start/test input
Timer Relay Type:
No Time Delay
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
5 A
Rated Operational Current DC-13 (Ie):
6 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
dbff79b0-0c03-4d67-89c0-939662aa18cc Germany
Simplified SCIP:
03ab535e-d66c-4357-a731-c02dec0d93fe Germany

17c5d0f5-e61a-4a24-8ae1-3b13266591ba Denmark

195e3592-670a-43d0-8480-c5be4ee7ee53 Sweden

235be2f0-74be-47ab-a19c-452dbda40b6d Netherlands

2a2a66a1-8164-4f06-80c9-5e6fbefe9c31 Portugal

2a823ca9-f5d2-4aea-ae4f-afb2607e0a1b Finland

434499a1-3d5a-4657-8113-e918b39b84cd Germany

43c3e69b-276a-4872-8120-fd77430bb832 Germany

4cd1752a-2fd7-4b3c-8c34-d58f5bbe7210 Poland

4f1ff78c-8053-4764-b6a2-8f43026a5753 Norway

53e34922-79f9-4bf1-a4f5-423e23d3ee7b Czech Republic

55e2d8ff-9f30-4df9-834b-0acc6a8fc253 Hungary

5a272a2c-7f46-4967-a939-ce999f5a5b9d France

5f8e561b-4c81-403d-995a-245fa6bfe9b3 Spain

6c1c4bb3-3792-4960-b655-fa36018267ac Belgium

8853cab7-6409-4bbf-936f-6ccb7153921c France

8a383085-d258-40ce-9a93-d6273dfcec0e Bulgaria

afcdf803-d3c6-4531-8741-7e5a51f863b7 Italy

b7dba820-6f4c-4fbe-91f9-51b1312af866 Belgium

bb90b21b-2002-49a0-9c2a-217caca4e045 Croatia

c979ea17-cfe5-4729-be04-4745dfdcf049 Greece

d744e700-fe66-4281-a603-20f00f7589dc Sweden

dc0089e0-eafe-4820-9bec-7c2a7544a1d0 Hungary

e3374a8c-cf55-445d-a532-2a74bc76680b Estonia

eb570d83-1337-4bc4-abd5-a46f24f9e126 Germany

f39388ae-9587-4f4d-8932-6d807fe10c2a Poland

f467a1c7-41c7-4457-b1c5-0cc4fbedda2f Poland
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.256 kg
Package Level 1 EAN:
7350024483277
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.5 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712521
E-Number (Sweden):
3860818
Accessories
No downloads available
EPLAN DATA Sentry BSR23
2D & 3D Data Sentry BSR23
6.3.0.53655