Sentry BSR23
Sentry BSR23
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry BSR23

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry BSR23
Product ID:
2TLA010041R0600
EAN:
7350024483277
Catalog Description:
Sentry BSR23 Safety relay
Long Description:
Sentry BSR23 Safety expansion relay with relay outputs 4NO+1NC, +24 VDC supply voltage and screw terminals.
Used as expansion relay for a safety relay/safety PLC, in order to increase the number of safe outputs.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. 
Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Supplier Information - USINY
Lead Time:
14 day
Made To Order:
No
Product Sales Status:
Active
Quote Only:
No
Stocked At Warehouses:
USSVCEXPU
Warranty Return:
Product under warranty must be returned
Ordering
EAN:
7350024483277
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010062M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010006T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.195 kg
Technical
Function:
Expansion relay - must be monitored by another device for higher than PL c
Sub-Function:
Start/test input
Timer Relay Type:
No Time Delay
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
5 A
Rated Operational Current DC-13 (Ie):
6 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +65 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.256 kg
Package Level 1 EAN:
7350024483277
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.5 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712521
E-Number (Sweden):
3860818
Accessories
No downloads available
EPLAN DATA Sentry BSR23
2D & 3D Data Sentry BSR23
6.3.0.53655