Sentry BSR11
Sentry BSR11
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

Sentry BSR11

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Electronic Relays and Controls
  5. Safety Relays
  6. Expansion Relays
  1. Products
  2. Low Voltage Products and Systems
  3. Control Products
  4. Safety Products
  5. Safety Relays
  6. Expansion Relays
- Show Less..
No label translation
General Information
Extended Product Type:
Sentry BSR11
Product ID:
2TLA010040R0200
EAN:
7350024483260
Catalog Description:
Sentry BSR11 Safety relay
Long Description:
Sentry BSR11 Safety relay and expansion relay with relay outputs 4NO, +24 VDC supply voltage and screw terminals.
For monitoring of safety devices, such as emergency stops, directly in the voltage supply circuit of the relay.
Also suitable as expansion relay for a safety relay/safety PLC, in order to increase the number of safe outputs.

Sentry safety relays cover various types of safety applications up to PLe / SIL3. Basic models provide reliable supervision of simpler safety functions, while universal models provide advanced features and high flexibility.
Models with display offer preset configurations and extensive information to further simplify troubleshooting.
Additional variants offer a high accuracy timer function of ± 1% and an adjustable time setting range from 0-999 s. 
High output current capacity of up to 6 A can save the use of an intermediary contactor. Multi-reset allows up to 10 safety relays connected to one reset light-button.  
All models are available with detachable push-in or screw terminals. Terminals and coding kit to mark removed terminals are available as accessories.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Ordering
EAN:
7350024483260
Minimum Order Quantity:
1 piece
Customs Tariff Number:
85364900
Popular Downloads
Data Sheet, Technical Information:
2TLC010037L0201
Instructions and Manuals:
2TLC010061M0201
CAD Dimensional Drawing:
2CDC001079B0201
Dimension Diagram:
2TLC010001U0201
Wiring Diagram:
2TLC010005T0001
EPLAN Data:
9AAC188683_EPLAN
Marketing Video:
2TLC010019N0201
2TLC010018N0201
Dimensions
Product Net Width:
22.5 mm
Product Net Height:
120 mm
Product Net Depth / Length:
120 mm
Product Net Weight:
0.19 kg
Technical
Function:
Expansion relay - No monitoring of two channel fault
Sub-Function:
Start/test input
Timer Relay Type:
No Time Delay
Rated Control Supply Voltage (Us):
24 V DC
Rated Operational Current AC-15 (Ie):
5 A
Rated Operational Current DC-13 (Ie):
6 A
Degree of Protection:
IP20
Connecting Capacity:
Crimped Pin 1x0.2...3.3 mm²

Crimped Pin 2x0.2...1.5 mm²

Flexible with Ferrule 1x0.2...3.3 mm²

Flexible with Ferrule 2x0.2...1.5 mm²

Solid 1x0.2...3.3 mm²

Solid 2x0.2...1.5 mm²
Tightening Torque:
0.7 N·m
Wire Stripping Length:
6.5 mm
Recommended Screw Driver:
M3.5
Mounting on DIN Rail:
TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715

TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
Standards:
IS0 13849
Technical UL/CSA
Connecting Capacity UL/CSA:
Crimped Pin 1x 24-12 AWG

Crimped Pin 2x 24-16 AWG

Flexible with Ferrule 1x 24-12 AWG

Flexible with Ferrule 2x 24-16 AWG

Solid 1x 24-12 AWG

Solid 2x 24-16 AWG
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C

Storage -40 ... +70 °C
Material Compliance
Conflict Minerals Reporting Template (CMRT):
9AKK108467A5658
REACH Declaration:
2CMT2022-006480
RoHS Declaration:
2CMT2022-006499
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
SCIP:
ae2df760-066e-4b46-a583-7621f7e893a5 Germany
Simplified SCIP:
043d73a4-290d-4b22-b31c-73cac8f9af37 Finland

0e720121-53ad-4c16-88be-ae620eae80e3 Germany

120afa8b-4ba5-41c8-88be-901bd925649a Netherlands

13cdadfb-3d44-4bd9-80e8-ce1359946a5c Belgium

44a88a0c-8fca-4c10-a56e-c9ada23fd4dd Czech Republic

4c69cd55-b214-4645-8089-71ae29030264 Italy

4cf6e8e4-90c5-480e-a8f3-7ffd32f6ebc2 France

5d5b4824-36d9-4d2a-b392-3adc5e0180a4 France

60ed61d4-817e-462a-9d12-ee0f3f828205 Poland

689ba42e-1970-49b3-825a-4f99d64a7ecb Sweden

6a3c9c8f-7ddb-4c9f-93cf-7437f4760281 Belgium

730514bd-e277-421e-9f6f-cd634030f189 Denmark

7f59716f-61c5-4610-8813-48fa3621818b Poland

8b58cf2d-a9b9-4973-af05-88d10dcb9f85 Estonia

96e9aaba-d4ea-47f8-85a0-9f41a8ee2c38 Hungary

99728ce6-e3f7-4e2d-8644-4ae3d1452da8 Spain

9c39433b-7964-4179-8b4a-ce30e4516862 Greece

a28da7ed-8e45-43e9-8891-11ae3152c4fd Sweden

b3e1ae00-c3c1-4a53-bc96-24056041894e Poland

b87c5d65-bcae-4c1d-b4c2-ac6631f91375 Germany

c9707fba-2e03-4065-8586-aa15649ecd93 Norway

cd0d4436-0efc-4ec1-9701-d9bce919a9f0 Portugal

d50e8037-d1c6-40ab-bc6a-a3d1da723aac Hungary

e95335aa-9aae-4fd5-9cd2-d408f99b1b26 Bulgaria

ebba5cc8-080a-4a3a-be64-b7344c53f787 Croatia

f6517618-07cb-4127-997c-20887853dc5c Germany

fade2586-8880-466b-a32f-84a8ba9c1b93 Germany
Toxic Substances Control Act - TSCA:
2CMT2023-006522
Certificates and Declarations
CQC Certificate:
CQC2017010303977544
cUL Certificate:
2TLC010006D0201
cULus Certificate:
2TLC010007D0201
Declaration of Conformity - CCC:
2020980303000244
Declaration of Conformity - CE:
2TLC010010D0201
Declaration of Conformity - UKCA:
2TLC010190D0201
KC Certificate:
2TLC010048D0201
TÜV Certificate:
2TLC010008D0201
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Depth / Length:
31 mm
Package Level 1 Height:
129 mm
Package Level 1 Gross Weight:
0.251 kg
Package Level 1 EAN:
7350024483260
Package Level 2 Units:
36 piece
Package Level 2 Width:
280 mm
Package Level 2 Depth / Length:
395 mm
Package Level 2 Height:
210 mm
Package Level 2 Gross Weight:
9.3 kg
External Classifications and Standards
Object Classification Code:
K
ETIM 7:
EC001449 - Device for monitoring of safety-related circuits
ETIM 8:
EC001449 - Device for monitoring of safety-related circuits
ETIM 9:
EC001449 - Device for monitoring of safety-related circuits
eClass:
V11.0 : 27371819
UNSPSC:
39122331
E-Number (Finland):
2712520
E-Number (Sweden):
3860817
Accessories
No downloads available
EPLAN DATA Sentry BSR11
2D & 3D Data Sentry BSR11
6.3.0.53655