D1M 20 Ethernet
2TAZ665054R2000
Power meter
D1M 20 Ethernet is a power meter with aux supply 85-265 V AC/DC, Modbus TCP/IP RJ45, 2 digital inputs and 2 digital outputs, class 0.5 accuracy for active energy according to IEC 61557-12 PMD, LCD display
Mains
80-300 (L-N) V AC
1 A
5 A
50 … 60 Hz
Maximum 5 V·A
Active Energy ±0.5%
Maximum Voltage AC 300 V
Maximum Current AC 6 A
Maximum Frequency 60 kHz
Single-phase
Three-phase
DIN-Rail
Analogue/digital
2 Digital inputs
2 Digital outputs
Modbus TCP/IP
0
Following EU Directive 2011/65/EU
20231102
False - does not contain substances > 0.1 mass percentage
20231122
Operation -5 ... 55 °C
Storage -25 ... 70 °C
IP51
2
52.5 mm
89 mm
63.5 mm
0.252 kg
box 1 piece
100 mm
95 mm
0.26 kg
6941593481187
crate 16 piece
2100 mm
4250 mm
4.5 kg
6941593481224
1 piece
6719071
EC000069 - Multimeter
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
90303100
IEC 61557-12
IEC 62053-22