D1M 20 Modbus
2TAZ665052R2001
6941593481170
D1M 20 Modbus Power meter
D1M 20 Modbus is a power meter with aux supply 85-265 V AC/DC, Modbus RTU RS485, 2 digital inputs and 2 digital outputs, class 0.5 accuracy for active energy according to IEC 61557-12 PMD, LCD display
Active Energy ±0.5%
Maximum Voltage AC 300 V
Maximum Current AC 6 A
Maximum Frequency 60 kHz
1-phase
3-phase
2 Digital Inputs, 2 Digital Outputs
Analogue/digital
Modbus RTU
0
AC 120% 5 A
Mains
80-300 (L-N) V AC
1 A
5 A
50 … 60 Hz
Maximum 5 V·A
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20231102
False - does not contain substances > 0.1 mass percentage
20231122
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -5 ... 55 °C
Storage -25 ... 70 °C
IP51
2
52.5 mm
89 mm
63.5 mm
0.252 kg
box 1 piece
100 mm
95 mm
0.26 kg
crate 16 piece
2100 mm
4250 mm
4.5 kg
6941593481217
1 piece
6719070
EC000069 - Multimeter
IEC 61557-12
IEC 62053-22