D1M 20 Modbus
D1M 20 Modbus
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

D1M 20 Modbus

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
D1M 20 Modbus
Product ID:
2TAZ665052R2001
EAN:
6941593481170
Catalog Description:
D1M 20 Modbus Power meter
Long Description:
D1M 20 Modbus is a power meter with aux supply 85-265 V AC/DC, Modbus RTU RS485, 2 digital inputs and 2 digital outputs, class 0.5 accuracy for active energy according to  IEC 61557-12 PMD, LCD display
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Accuracy:
Active Energy ±0.5%
Measuring Range:
Maximum Voltage AC 300 V

Maximum Current AC 6 A

Maximum Frequency 60 kHz
Number of Phases:
1-phase

3-phase
Number of Digital In/Outputs:
2 Digital Inputs, 2 Digital Outputs
Type of Indicator:
Analogue/digital
Communication:
Modbus RTU
Number of Batteries:
0
Input Current Maximum (Iin):
AC 120% 5 A
Electrical
Current Type:
Mains
Rated Voltage (Ur):
80-300 (L-N) V AC
Rated Current (In):
1 A

5 A
Frequency (f):
50 … 60 Hz
Power Consumption (@Pcons):
Maximum 5 V·A
Material Compliance
RoHS Information:
9AKK108468A9969
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20231102
REACH Declaration:
9AKK108470A6350
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231122
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Ambient Air Temperature:
Operation -5 ... 55 °C

Storage -25 ... 70 °C
Degree of Protection:
IP51
Pollution Degree:
2
Dimensions
Product Net Width:
52.5 mm
Product Net Height:
89 mm
Product Net Depth / Length:
63.5 mm
Product Net Weight:
0.252 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
0.26 kg
Package Level 1 EAN:
6941593481170
Package Level 2 Units:
crate 16 piece
Package Level 2 Width:
2100 mm
Package Level 2 Height:
2100 mm
Package Level 2 Depth / Length:
4250 mm
Package Level 2 Gross Weight:
4.5 kg
Package Level 2 EAN:
6941593481217
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
6719070
Installation
Instructions and Manuals:
9AKK108468A5639
External Classifications and Standards
ETIM 8:
EC000069 - Multimeter
ETIM 9:
EC000069 - Multimeter
Standards:
IEC 61557-12

IEC 62053-22
No downloads available
There are no related links available
6.3.0.53655