M1M 30 Modbus
2TAZ663012R2000
6941593407040
M1M 30 Modbus Power meter
M1M 30 Modbus is a power meter with 2 digital outputs, aux supply 100-230 V AC/DC, LCD display, Modbus RTU
Active Energy ±0.5%
Domestic
Internal
External
Multi-Tariff
1 … 999999 kvar·h
Measurement transformer
3P or 4P
3-phase
8
2 Digital Outputs
Effective Power
Blind Power
Electronic
Digital
CT (1A, 5A)
Modbus RTU
6 A
3 x 230 (400) V
50 … 400 V
5 A
Maximum 6 A
50 … 60 Hz
Following EU Directive 2011/65/EU
20201109
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
Operation -25 … 70 °C
IP51
55
96 mm
77 mm
0.325 kg
box 1 piece
100 mm
95 mm
0.50 kg
16 piece
EC001506 - Kilowatt-hour meter
V11.0 : 27142316
P