M1M 20 Modbus
2TAZ662012R2000
6941593407019
M1M 20 Modbus Power meter
M1M 20 Modbus is a power meter with aux supply 100-230 V AC/DC, LCD display, Modbus RTU
Active Energy ±1%
None
Digital
CT (1A, 5A)
Modbus RTU
Following EU Directive 2011/65/EU
20201109
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
IP51
96 mm
77 mm
0.320 kg
box 1 piece
100 mm
95 mm
0.50 kg
16 piece
6719008
EC001506 - Kilowatt-hour meter
V11.0 : 27142316
P