M1M 20
M1M 20
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

M1M 20

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Energy Efficiency Devices
  5. Network Analyzers and Multimeters
- Show Less..
No label translation
General Information
Extended Product Type:
M1M 20
Product ID:
2TAZ662010R2000
EAN:
6941593407002
Catalog Description:
M1M 20 Power meter
Long Description:
M1M 20 is a power meter with aux supply 100-230 V AC/DC, LCD display
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108468A7154
Technical
Accuracy:
Active Energy ±0.5%
Number of Digital In/Outputs:
None
Meter Type:
Digital
Additional Information:
CT (1A, 5A)
Communication:
None
Material Compliance
RoHS Declaration:
9AKK107991A5125
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20201109
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP51
Dimensions
Product Net Width:
96 mm
Product Net Height:
96 mm
Product Net Depth / Length:
77 mm
Product Net Weight:
0.315 kg
Engineering
EPLAN Data:
9AAC189718_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
95 mm
Package Level 1 Depth / Length:
100 mm
Package Level 1 Gross Weight:
0.50 kg
Package Level 1 EAN:
6941593407002
Ordering
Minimum Order Quantity:
16 piece
E-Number (Finland):
6719007
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107991A5125
EU Data Act Compliance Declaration:
9AKK108471A5058
Installation
Instructions and Manuals:
2CSG445080D1001
Popular Downloads
Data Sheet, Technical Information:
9AKK107991A1877
External Classifications and Standards
ETIM 8:
EC001506 - Kilowatt-hour meter
ETIM 9:
EC001506 - Kilowatt-hour meter
eClass:
V11.0 : 27142316
Object Classification Code:
P
Accessories
No downloads available
There are no related links available
6.3.0.53655