M1M 15 Modbus
2TAZ661012R2000
6941593406999
M1M 15 Modbus Multimeter
M1M 15 Modbus is a multimeter with aux supply 100-230 V AC/DC, LED display, Modbus RTU
Active Energy ±1%
None
Digital
CT (1A, 5A)
Modbus RTU
Following EU Directive 2011/65/EU
20201109
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
IP51
96 mm
77 mm
0.315 kg
box 1 piece
100 mm
95 mm
0.50 kg
16 piece
6719006
EC001506 - Kilowatt-hour meter
V11.0 : 27142316
P