OVR T1-T2 N 50-275s C QS
OVR T1-T2 N 50-275s C QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T1-T2 N 50-275s C QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPDs Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T1-T2 N 50-275s C QS
Product ID:
2CTB815710R2700
EAN:
3660308525048
Catalog Description:
OVR T1-T2 N 50-275s C QS Surge Protective Device
Long Description:
Surge protective devices SPD type 1- type 2 protect low-voltage consumer systems against lightning currents and surge voltages as they are tested as SPD type 1 and type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) - V

(L-L) - V

(L-N) - V

(N-PE) 255 V
Temporary Overvoltage Test Value (UT):
1200 V
Discharge Current:
Nominal 50 kA

Maximum 100 kA
Impulse Current:
I (imp, 10 / 350 µs) - kA

I (total, 10 / 350 µs) 50 kA
Lightning Impulse Current:
50 kA
Short Circuit Withstand Icc:
100 A
Arrester Class:
I

II
Number of Protected Poles:
1
Number of Poles:
1P
Version:
Plug-in
Product Type:
QS
Options Provided:
Replacement Cartridge
Preventive Maintenance Feature:
Yes
Status Indicator:
No
Fuse Size:
1 modular spacing
Electrical
Voltage Protection Level ( Up):
(L-N) - kV

(N-PE) 1.4 kV

(L-PE) - kV
Material Compliance
RoHS Declaration:
9AKK108466A4617
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.6 mm
Product Net Height:
57 mm
Product Net Depth / Length:
67 mm
Product Net Weight:
0.045 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
25 mm
Package Level 1 Gross Weight:
60 g
Package Level 1 EAN:
3660308525048
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3217646
E-Number (Norway):
1623948
Certificates and Declarations
CQC Certificate:
9AKK107680A1975
Declaration of Conformity - CE:
9AKK108466A4617
Installation
Instructions and Manuals:
2CTC431030M1701
Popular Downloads
Data Sheet, Technical Information:
No document needed
External Classifications and Standards
ETIM 8:
EC001457 - Combined arrester for power supply systems
ETIM 9:
EC001457 - Combined arrester for power supply systems
UNSPSC:
39121610
eClass:
V11.0 : 27130808
Object Classification Code:
141BCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
There are no related links available
6.3.0.53655