OVR T1-T2 3L 12.5-275s P QS
OVR T1-T2 3L 12.5-275s P QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T1-T2 3L 12.5-275s P QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPD Class I
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T1-T2 3L 12.5-275s P QS
Product ID:
2CTB815710R1800
EAN:
3660308524980
Catalog Description:
OVR T1-T2 3L 12.5-275s P QS Surge Protective Device
Long Description:
OVR T1-T2 3L 12.5-275s P QS Surge Protective Device
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108468A7418
Technical
Type of Low Voltage Distribution System:
TN-C
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V

(L-L) 440 V

(L-N)  - V

(N-PE)  - V
Temporary Overvoltage Test Value (UT):
337 V
Discharge Current:
Nominal 20 kA

Maximum 80 kA

Total 240 kA
Impulse Current:
I (imp, 10 / 350 µs) 12.5 kA

I (total, 10 / 350 µs) 37.5 kA
Lightning Impulse Current:
12.5 kA
Short Circuit Withstand Icc:
100 kA
Follow Current Extinction Capacity If (I fi):
(L-N) - kA

(N-PE) - kA
Short-Circuit Protective Devices:
Curve B Breakers ≤ 125 A

Curve C Breakers ≤ 125 A

gL Type Fuses ≤ 160 A

gG Type Fuses ≤ 160 A
Arrester Class:
I

II
Number of Protected Poles:
3
Number of Poles:
3P
Version:
Plug-in
Product Type:
QS
Options Provided:
Industry, commercial building
Preventive Maintenance Feature:
Yes
Status Indicator:
Yes
Fuse Size:
3 modular spacing
Electrical
Voltage Protection Level ( Up):
(L-N) - kV

(N-PE) - kV

(L-PE) 1.4 kV
Power Loss:
63 mW
Material Compliance
RoHS Information:
9AKK108466A4617
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20220317
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
3
Product Net Width:
53.4 mm
Product Net Height:
88 mm
Product Net Depth / Length:
76.7 mm
Product Net Weight:
00.45 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
61 mm
Package Level 1 Gross Weight:
0.450 kg
Package Level 1 EAN:
3660308524980
Package Level 2 Units:
box 24 piece
Package Level 2 Width:
394 mm
Package Level 2 Height:
237 mm
Package Level 2 Depth / Length:
195 mm
Package Level 2 Gross Weight:
10.800 kg
Package Level 3 Units:
case 1296 piece
Package Level 3 Width:
120 cm
Package Level 3 Height:
80 cm
Package Level 3 Depth / Length:
140 cm
Package Level 3 Gross Weight:
603.2 kg
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3212133
Certificates and Declarations
CQC Certificate:
9AKK107680A1975
Declaration:
2CTC432056G1701
Declaration of Conformity - CE:
9AKK108466A4617
Installation
Instructions and Manuals:
2CTC431030M1701
Popular Downloads
Data Sheet, Technical Information:
2CTC431045D0201
Mechanical Drawings:
2CTC800015F1800.pdf
2CTC800015F1801.dxf
2CTC800015F1802.stp
2CTC800015F1803.igs
External Classifications and Standards
ETIM 8:
EC001457 - Combined arrester for power supply systems
ETIM 9:
EC001457 - Combined arrester for power supply systems
eClass:
V11.0 : 27130808
Object Classification Code:
141BCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
There are no related links available
6.3.0.53655