OVR T1-T2 1N 12.5-275s P QS
2CTB815710R1300
3660308524966
Surge Protective Device
OVR T1-T2 1N 12.5-275s P QS Surge Protective Device
TT
TN-S
To protect the systems against the transient overvoltage (lightning)
230 / 400 V
(L-N) 1.4 kV
(N-PE) 1.4 kV
(L-PE) 1.5 kV
(L-PE) 275 V
(L-L) - V
(L-N) 275 V
(N-PE) 255 V
(L-N) 337 V
(N-PE) 1200 V
Nominal 20 kA
Maximum 80 kA
Total 100 kA
I (imp, 10 / 350 µs) 12.5 kA
I (total, 10 / 350 µs) 25 kA
12,5
100 kA
(L-N) - kA
(N-PE) 0.1 kA
37 mW
Curve B Breakers ≤ 125 A
Curve C Breakers ≤ 125 A
gL Type Fuses ≤ 160 A
gG Type Fuses ≤ 160 A
I
II
2P
2
Right
Plug-in
DIN-Rail
QS
Industry, commercial building
Yes
2 modular spacing
Following EU Directive 2011/65/EU
20220317
False - does not contain substances > 0.1 mass percentage
20231212
IP20
Without Derating 5000
35.6 mm
88 mm
76.7 mm
0.3 kg
box 1 piece
117 mm
82 mm
41 mm
0.300 kg
box 36 piece
394 mm
237 mm
195 mm
10.800 kg
case 1944 piece
120 cm
80 cm
140 cm
603.2 kg
1 piece
EC001457 - Combined arrester for power supply systems
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
85363090
V11.0 : 27130808
141BCC
IEC 61643-11 / EN 61643-11