OVR T1-T2 1N 12.5-275s P QS

 Loading Images..
No label translation
General Information
Extended Product Type:
OVR T1-T2 1N 12.5-275s P QS
Product ID:
2CTB815710R1300
EAN:
3660308524966
Catalog Description:
Surge Protective Device
Long Description:
OVR T1-T2 1N 12.5-275s P QS Surge Protective Device
ABB EcoSolutions
Environmental Product Declaration - EPD:
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Voltage Protection Level ( Up):
(L-N) 1.4 kV

(N-PE) 1.4 kV

(L-PE) 1.5 kV
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V

(L-L) - V

(L-N) 275 V

(N-PE) 255 V
Temporary Overvoltage Test Value (UT):
(L-N) 337 V

(N-PE) 1200 V
Discharge Current:
Nominal 20 kA

Maximum 80 kA

Total 100 kA
Impulse Current:
I (imp, 10 / 350 µs) 12.5 kA

I (total, 10 / 350 µs) 25 kA
Lightning Impulse Current:
12,5
Short Circuit Withstand Icc:
100 kA
Follow Current Extinction Capacity If (I fi):
(L-N) - kA

(N-PE) 0.1 kA
Power Loss:
37 mW
Short-Circuit Protective Devices:
Curve B Breakers ≤ 125 A

Curve C Breakers ≤ 125 A

gL Type Fuses ≤ 160 A

gG Type Fuses ≤ 160 A
Arrester Class:
I

II
Number of Poles:
2P
Number of Protected Poles:
2
Position of Neutral Terminals:
Right
Version:
Plug-in
Mounting Type:
DIN-Rail
Product Type:
QS
Options Provided:
Industry, commercial building
Preventive Maintenance Feature:
Yes
Status Indicator:
Yes
Fuse Size:
2 modular spacing
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20220317
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35.6 mm
Product Net Height:
88 mm
Product Net Depth / Length:
76.7 mm
Product Net Weight:
0.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
41 mm
Package Level 1 Gross Weight:
0.300 kg
Package Level 1 EAN:
3660308524966
Package Level 2 Units:
box 36 piece
Package Level 2 Width:
394 mm
Package Level 2 Height:
237 mm
Package Level 2 Depth / Length:
195 mm
Package Level 2 Gross Weight:
10.800 kg
Package Level 3 Units:
case 1944 piece
Package Level 3 Width:
120 cm
Package Level 3 Height:
80 cm
Package Level 3 Depth / Length:
140 cm
Package Level 3 Gross Weight:
603.2 kg
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
CQC Certificate:
Declaration:
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC001457 - Combined arrester for power supply systems
ETIM 9:
EC001457 - Combined arrester for power supply systems
eClass:
V11.0 : 27130808
Object Classification Code:
141BCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available