OVR T1-T2 1N 12.5-275s P TS QS
OVR T1-T2 1N 12.5-275s P TS QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T1-T2 1N 12.5-275s P TS QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPD Class I
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T1-T2 1N 12.5-275s P TS QS
Product ID:
2CTB815710R0100
EAN:
3660308524898
Catalog Description:
OVR T1-T2 1N 12.5-275s P TS QS Surge Protective Device
Long Description:
OVR T1-T2 1N 12.5-275s P TS QS Surge Protective Device
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108472A1709
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V

(L-L) - V

(L-N) 275 V

(N-PE) 255 V
Temporary Overvoltage Test Value (UT):
(L-N) 337 V

(N-PE) 1200 V
Discharge Current:
Nominal 20 kA

Maximum 80 kA

Total 100 kA
Impulse Current:
I (imp, 10 / 350 µs) 12.5 kA

I (total, 10 / 350 µs) 25 kA
Lightning Impulse Current:
12.5 kA
Short Circuit Withstand Icc:
100 kA
Follow Current Extinction Capacity If (I fi):
(L-N) - kA

(N-PE) 0.1 kA
Short-Circuit Protective Devices:
Curve B Breakers ≤ 125 A

Curve C Breakers ≤ 125 A

gL Type Fuses ≤ 160 A

gG Type Fuses ≤ 160 A
Arrester Class:
I

II
Number of Protected Poles:
2
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Poles:
2P
Position of Neutral Terminals:
Right
Version:
Plug-in
Product Type:
QS
Options Provided:
Industry, commercial building
Auxiliary Circuit Load:
Minimum 12Vdc - 10mA

Maximum 250Vac - 1A
Preventive Maintenance Feature:
Yes
Status Indicator:
Yes
Fuse Size:
2 modular spacing
Electrical
Voltage Protection Level ( Up):
(L-N) 1.4 kV

(N-PE) 1.4 kV

(L-PE) 1.5 kV
Power Loss:
Total 37 mW
Material Compliance
RoHS Declaration:
9AKK108466A4617
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
eb870ea9-6bc9-4c32-80f0-da19296d1169 Bulgaria
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35.6 mm
Product Net Height:
95.8 mm
Product Net Depth / Length:
76.7 mm
Product Net Weight:
0.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
77 mm
Package Level 1 Gross Weight:
0.300 kg
Package Level 1 EAN:
3660308524898
Package Level 2 Units:
box 36 piece
Package Level 2 Width:
394 mm
Package Level 2 Height:
237 mm
Package Level 2 Depth / Length:
195 mm
Package Level 2 Gross Weight:
10.800 kg
Package Level 3 Units:
case 1944 piece
Package Level 3 Width:
120 cm
Package Level 3 Height:
80 cm
Package Level 3 Depth / Length:
140 cm
Package Level 3 Gross Weight:
603.2 kg
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3217658
Certificates and Declarations
CQC Certificate:
9AKK107680A1975
Declaration:
2CTC432056G1701
Declaration of Conformity - CE:
9AKK108466A4617
Installation
Instructions and Manuals:
2CTC431030M1701
Popular Downloads
Data Sheet, Technical Information:
2CTC431036D0201
Mechanical Drawings:
2CTC800015F0900.pdf
2CTC800015F0901.dxf
2CTC800015F0902.stp
2CTC800015F0903.igs
External Classifications and Standards
ETIM 8:
EC001457 - Combined arrester for power supply systems
ETIM 9:
EC001457 - Combined arrester for power supply systems
UNSPSC:
39121610
eClass:
V11.0 : 27130808
Object Classification Code:
141BCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
There are no related links available
6.3.0.53655