OVR T2 80-275s C QS
2CTB815708R2600
3660308525543
OVR T2 80-275s C QS Surge Protective Device
TT
TN-C
TN-S
To protect the systems against the transient overvoltage (lightning)
230 / 400 V
(L-PE) 275 V
337 V
100 kA
Nominal (8 / 20 µs) 20 kA
I (max, 8 / 20 µs) 80 kA
I (imp, 10 / 350 µs) 2 kA
II
1
1P
Optic
Plug-in
QS
Replacement Cartridge
Yes
1 modular spacing
parallel connection 160 A
series connection 160 A
230 V AC
1.4 kV
(L-N) 1.4 kV
(N-PE) 1.4 kV
Total 28 mW
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230707
False - does not contain substances > 0.1 mass percentage
20231212
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
IP20
Without Derating 5000
17.6 mm
57 mm
67 mm
0.075 kg
box 1 piece
117 mm
82 mm
25 mm
0.085 kg
1 piece
1623913
EC000941 - Surge protection device for power supply systems
39121610
V11.0 : 27130805
141DCC
IEC 61643-11 / EN 61643-11