OVR T2 80-275s P QS
OVR T2 80-275s P QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T2 80-275s P QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPD Class II
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T2 80-275s P QS
Product ID:
2CTB815708R1200
EAN:
3660308525475
Catalog Description:
OVR T2 80-275s P QS Surge Protective Device
Long Description:
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108472A1711
Technical
Type of Low Voltage Distribution System:
TT

TN-C

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V
Temporary Overvoltage Test Value (UT):
337 V
Rated Service Short-Circuit Breaking Capacity (Ics):
100 kA
Discharge Current:
Nominal (8 / 20 µs) 20 kA

I (max, 8 / 20 µs) 80 kA
Impulse Current:
I (imp, 10 / 350 µs) 6.25 kA
Short Circuit Withstand Icc:
100 kA
Arrester Class:
II
Number of Protected Poles:
1
Number of Poles:
1P
Number of Conductors:
1
Transmission Standard:
Optic
Version:
Plug-in
Product Type:
QS
Options Provided:
Industry, commercial building
Preventive Maintenance Feature:
Yes
Status Indicator:
Yes
Fuse Size:
1 modular spacing
Fuse Protected Short-Circuit Making:
parallel connection 160 A

series connection 160 A
Electrical
Rated Voltage (Ur):
230 V AC
Voltage Protection Level ( Up):
1.4 kV

(L-N) 1.4 kV
Power Loss:
Total 28 mW
Material Compliance
RoHS Declaration:
9AKK108466A4617
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
SCIP:
21369036-5835-4b17-8827-a831f2b9204c Bulgaria
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.8 mm
Product Net Height:
88 mm
Product Net Depth / Length:
76.7 mm
Product Net Weight:
0.15 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
25 mm
Package Level 1 Gross Weight:
165 g
Package Level 1 EAN:
3660308525475
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1623903
Certificates and Declarations
CQC Certificate:
9AKK107680A1974
Declaration:
2CTC432056G1701
Declaration of Conformity - CE:
9AKK108466A4617
Installation
Instructions and Manuals:
2CTC432106M1701
Popular Downloads
Data Sheet, Technical Information:
2CTC432348D0201
Mechanical Drawings:
2CTC800015F1500.pdf
2CTC800015F1501.dxf
2CTC800015F1502.stp
2CTC800015F1503.igs
External Classifications and Standards
ETIM 8:
EC000941 - Surge protection device for power supply systems
ETIM 9:
EC000941 - Surge protection device for power supply systems
UNSPSC:
39121610
eClass:
V11.0 : 27130805
Object Classification Code:
141DCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
There are no related links available
6.3.0.53655