OVR T2 1N 80-275s P TS QS

 Loading Images..
No label translation
General Information
Extended Product Type:
OVR T2 1N 80-275s P TS QS
Product ID:
2CTB815708R0200
EAN:
3660308525413
Catalog Description:
Surge Protective Device
Long Description:
Surge protective devices SPD type 2 protect low-voltage consumer systems against surge voltages as they are tested as SPD type 2 according to IEC 61643-11. The devices are compatible with the System pro M compact series. The SPD with "TS" are optionally equipped with a auxiliary contact. The variants with "reserve varistor" (s) offer additional protection for the system, as the SPD is not completely disconnected from the mains at the end of its service life, but with an additional smaller varistor still guarantees basic protection and the system thus until the surge arrester is replaced is still protected
ABB EcoSolutions
Environmental Product Declaration - EPD:
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Rated Voltage (Ur):
230 V AC
Nominal AC Voltage of the System (Uo):
230 / 400 V
Voltage Protection Level ( Up):
1.4 kV

(L-N) 1.4 kV

(N-PE) 1.4 kV
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V
Temporary Overvoltage Test Value (UT):
(L-N) 337 V

(N-PE) 1200 V
Rated Service Short-Circuit Breaking Capacity (Ics):
100 kA
Discharge Current:
Nominal (8 / 20 µs) 20 kA

I (max, 8 / 20 µs) 80 kA
Impulse Current:
I (imp, 10 / 350 µs) 2 kA
Short Circuit Withstand Icc:
100 kA
Power Loss:
28 mW
Arrester Class:
II
Number of Poles:
2P
Number of Protected Poles:
2
Number of Auxiliary Contacts NC:
1
Number of Auxiliary Contacts NO:
1
Number of Conductors:
2
Position of Neutral Terminals:
Right
Transmission Standard:
Optic
Version:
Plug-in
Mounting Type:
DIN-Rail
Product Type:
QS
Options Provided:
Industry, commercial building
Auxiliary Circuit Load:
Minimum 12Vdc - 10mA

Maximum 250Vac - 1A
Preventive Maintenance Feature:
Yes
Status Indicator:
Yes
Fuse Size:
2 modular spacing
Material Compliance
RoHS Information:
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20220317
REACH Declaration:
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35.6 mm
Product Net Height:
95.8 mm
Product Net Depth / Length:
76.7 mm
Product Net Weight:
0.3 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
41 mm
Package Level 1 Gross Weight:
320 g
Package Level 1 EAN:
3660308525413
Ordering
Minimum Order Quantity:
1 piece
E-Number (Norway):
1623902
Certificates and Declarations
CQC Certificate:
Declaration:
Declaration of Conformity - CE:
Installation
Instructions and Manuals:
Popular Downloads
Data Sheet, Technical Information:
External Classifications and Standards
ETIM 8:
EC000941 - Surge protection device for power supply systems
ETIM 9:
EC000941 - Surge protection device for power supply systems
eClass:
V11.0 : 27130805
Object Classification Code:
141DCC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available