OVR PV T1-T2 5-1500 C QS
2CTB812052R1500
4053546034714
OVR PV T1-T2 5-1500 C QS Surge Protective Device
To protect the systems against the transient overvoltage (lightning)
1500 V
11 kA
Nominal (8 / 20 µs) 20 kA
I (max, 8 / 20 µs) 40 kA
I (total, 10 / 350 µs) 5 kA
I
II
2
Optic
Plug-in
QS
Solar
No
Yes
0
3 modular spacing
parallel connection 10 A
1500 V DC
5 kV
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230707
False - does not contain substances > 0.1 mass percentage
20231212
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
IP20
24 mm
45 mm
74 mm
0.087 kg
box 1 piece
18 mm
91 mm
49 mm
1 piece
EC000941 - Surge protection device for power supply systems
V11.0 : 27130805
141DCC
IEC 61 643-11 / EN 50539-11