OVR PV T1-T2 5-1500 C QS
OVR PV T1-T2 5-1500 C QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR PV T1-T2 5-1500 C QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPD Class I
- Show Less..
No label translation
General Information
Extended Product Type:
OVR PV T1-T2 5-1500 C QS
Product ID:
2CTB812052R1500
EAN:
4053546034714
Catalog Description:
OVR PV T1-T2 5-1500 C QS  Surge Protective Device
Long Description:
OVR PV T1-T2 5-1500 C QS Surge Protective Device
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Voltage Rating DC:
1500 V
Maximum Power Point (MPP) Voltage:
1500 V
Rated Service Short-Circuit Breaking Capacity (Ics):
11 kA
Discharge Current:
Nominal (8 / 20 µs) 20 kA

I (max, 8 / 20 µs) 40 kA

I (total, 10 / 350 µs) 5 kA
Arrester Class:
I

II
Number of Protected Poles:
2
Number of Conductors:
2
Transmission Standard:
Optic
Version:
Plug-in
Product Type:
QS
Options Provided:
Solar
Preventive Maintenance Feature:
No
Status Indicator:
Yes
Number of Batteries:
0
Fuse Size:
3 modular spacing
Fuse Protected Short-Circuit Making:
parallel connection 10 A
Electrical
Rated Voltage (Ur):
1500 V DC
Voltage Protection Level ( Up):
5 kV
Material Compliance
RoHS Declaration:
9AKK107991A6344
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Dimensions
Product Net Width:
24 mm
Product Net Height:
45 mm
Product Net Depth / Length:
74 mm
Product Net Weight:
0.087 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
18 mm
Package Level 1 Height:
91 mm
Package Level 1 Depth / Length:
49 mm
Package Level 1 Gross Weight:
0.087 kg
Package Level 1 EAN:
4053546034714
Ordering
Minimum Order Quantity:
1 piece
Certificates and Declarations
Declaration of Conformity - CE:
9AKK107991A6344
Installation
Instructions and Manuals:
2CTC431032M1701
Popular Downloads
Data Sheet, Technical Information:
No document needed
Mechanical Drawings:
2CTC812000F0300
External Classifications and Standards
ETIM 8:
EC000941 - Surge protection device for power supply systems
ETIM 9:
EC000941 - Surge protection device for power supply systems
eClass:
V11.0 : 27130805
Object Classification Code:
141DCC
Standards:
IEC 61 643-11 / EN 50539-11
No downloads available
There are no related links available
6.3.0.53655