OVR PV T1-T2 5-1500 P QS
2CTB812050R1500
4053546034646
Surge Protective Device
OVR PV T1-T2 5-1500 P QS Surge Protective Device
To protect the systems against the transient overvoltage (lightning)
1500 V DC
1500 V
5 kV
(N-PE) 5 kV
(L-PE) 1500 V
(L-L) 1500 V
(L-N) 0 V
(N-PE) 0 V
11 kA
Nominal (8 / 20 µs) 20 kA
I (max, 8 / 20 µs) 30 kA
I (total, 10 / 350 µs) 5 kA
I (imp, 10 / 350 µs) 5 kA
I
II
3P
2
Optic
Plug-in
DIN-Rail
QS
Solar
No
Yes
0
3 modular spacing
Following EU Directive 2011/65/EU
20210322
False - does not contain substances > 0.1 mass percentage
20231212
IP20
Without Derating 4000 m
Lpe 4 kV
Ll 4 kV
Ln 0 kV
Npe 4 kV
3
64 mm
96 mm
84 mm
0.488 kg
box 1 piece
54 mm
102 mm
110 mm
1 piece
EC000941 - Surge protection device for power supply systems
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
8535 40 00
V11.0 : 27130805
141DCC
IEC 61 643-11 / EN 50539-11