OVR T2-T3 3N 20-275 P QS
2CTB803973R1200
3660308519924
OVR T2-T3 3N 20-275 P QS Surge Protective Device
Bulgaria
56 day
No
Inactive
Product under warranty must be returned
TT
TN-S
To protect the systems against the transient overvoltage (lightning)
230 / 400 V
(L-PE) 275 V
(L-N) 337 V
(N-PE) 1200 V
100 kA
Nominal (8 / 20 µs) 5 kA
I (max, 8 / 20 µs) 20 kA
I (imp, 10 / 350 µs) 2 kA
II
III
4
4P
Right
Optic
Plug-in
QS
Residential or other where accurate protection is needed.
Minimum -
Maximum -
Yes
4 modular spacing
parallel connection 125 A
series connection 125 A
400 V AC
1.4 kV
(L-N) 1.8 kV
(N-PE) 1.4 kV
29 mW
Following EU Directive 2011/65/EU
20220317
False - does not contain substances > 0.1 mass percentage
20231212
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
IP20
Without Derating 5000
71.2 mm
88 mm
58 mm
0.48 kg
box 1 piece
117 mm
82 mm
77 mm
500 g
1 piece
3217673
1672351
EC000941 - Surge protection device for power supply systems
V11.0 : 27130805
141ECC
IEC 61643-11 / EN 61643-11