OVR T2-T3 1N 20-275 P QS
OVR T2-T3 1N 20-275 P QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T2-T3 1N 20-275 P QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPD Class II
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T2-T3 1N 20-275 P QS
Product ID:
2CTB803972R1200
EAN:
3660308519689
Catalog Description:
OVR T2-T3 1N 20-275 P QS Surge Protective Device
Long Description:
OVR T2-T3 1N 20-275 P QS Surge Protective Device
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
Environmental Product Declaration - EPD:
9AKK108472A1710
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V
Temporary Overvoltage Test Value (UT):
(L-N) 337 V

(N-PE) 1200 V
Rated Service Short-Circuit Breaking Capacity (Ics):
100 kA
Discharge Current:
Nominal (8 / 20 µs) 5 kA

I (max, 8 / 20 µs) 20 kA
Impulse Current:
I (imp, 10 / 350 µs) 2 kA
Short Circuit Withstand Icc:
100 kA
Arrester Class:
II

III
Number of Protected Poles:
2
Number of Poles:
2P
Number of Conductors:
2
Position of Neutral Terminals:
Right
Transmission Standard:
Optic
Version:
Plug-in
Product Type:
QS
Options Provided:
Residential or other where accurate protection is needed.
Auxiliary Circuit Load:
Minimum -

Maximum -
Preventive Maintenance Feature:
No
Status Indicator:
Yes
Fuse Size:
2 modular spacing
Fuse Protected Short-Circuit Making:
parallel connection 125 A

series connection 125 A
Electrical
Rated Voltage (Ur):
400 V AC
Voltage Protection Level ( Up):
1.4 kV

(L-N) 0.9 kV

(N-PE) 1.4 kV
Power Loss:
Total 17 mW
Material Compliance
RoHS Declaration:
9AKK108466A4410
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
2
Product Net Width:
35.6 mm
Product Net Height:
88 mm
Product Net Depth / Length:
58 mm
Product Net Weight:
0.24 kg
Engineering
EPLAN Data:
9AAC183886_EPLAN
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
41 mm
Package Level 1 Gross Weight:
250 g
Package Level 1 EAN:
3660308519689
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3217669
E-Number (Norway):
1672335
Certificates and Declarations
CB Certificate:
2CTC432024G1701
CQC Certificate:
9AKK107680A1974
Declaration:
2CTC432056G1701
Declaration of Conformity - CE:
9AKK108466A4410
Installation
Instructions and Manuals:
2CTC432096M1701
Popular Downloads
Data Sheet, Technical Information:
2CTC432218D0201
Mechanical Drawings:
2CTC800021F1100.pdf
2CTC800021F1101.dxf
2CTC800021F1102.stp
2CTC800021F1103.igs
External Classifications and Standards
ETIM 8:
EC000941 - Surge protection device for power supply systems
ETIM 9:
EC000941 - Surge protection device for power supply systems
UNSPSC:
39121610
eClass:
V11.0 : 27130805
Object Classification Code:
141ECC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
EPLAN Data OVR T2-T3 1N 20-275 P QS
6.3.0.53655