OVR T2 40-275 C QS
2CTB803876R1000
3660308520890
Surge Protective Device
OVR T2 40-275 C QS Surge Protective Device
TT
TN-C
TN-S
To protect the systems against the transient overvoltages (lightning)
230 V AC
230 / 400 V
1.25 kV
(L-N) 1.25 kV
(N-PE) 1.25 kV
(L-PE) 275 V
337 V
100 kA
Nominal (8 / 20 µs) 20 kA
I (max, 8 / 20 µs) 40 kA
I (imp, 10 / 350 µs) 2 kA
II
1P
1
Optic
Plug-in
DIN-Rail
QS
Replacement Cartridge
No
Yes
4 modular spacing
Following EU Directive 2011/65/EU
20220317
False - does not contain substances > 0.1 mass percentage
20231212
IP20
Without Derating 5000
17.6 mm
57 mm
55.6 mm
0.075 kg
box 1 piece
117 mm
82 mm
25 mm
0.085 kg
1 piece
3211205
1672324
EC000941 - Surge protection device for power supply systems
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Business
85363090
V11.0 : 27130805
141DCC
IEC 61643-11 / EN 61643-11