OVR T2-T3 N 80-275 C QS
OVR T2-T3 N 80-275 C QS
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

OVR T2-T3 N 80-275 C QS

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Surge Protective Devices SPDs
  5. Surge Protective Devices SPDs Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
OVR T2-T3 N 80-275 C QS
Product ID:
2CTB803876R0000
EAN:
3660308520944
Catalog Description:
OVR T2-T3 N 80-275 C QS Surge Protective Device
Long Description:
OVR T2-T3 N 80-275 C QS Surge Protective Device
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Type of Low Voltage Distribution System:
TT

TN-S
Suitable For:
To protect the systems against the transient overvoltage (lightning)
Nominal AC Voltage of the System (Uo):
230 / 400 V
Maximum Continuous Operating Voltage (Uc):
(L-PE) 275 V
Temporary Overvoltage Test Value (UT):
1200 V
Rated Service Short-Circuit Breaking Capacity (Ics):
100 kA
Discharge Current:
Nominal (8 / 20 µs) 30 kA

I (max, 8 / 20 µs) 80 kA
Impulse Current:
I (imp, 10 / 350 µs) 6.25 kA
Short Circuit Withstand Icc:
100 A
Arrester Class:
II
Number of Protected Poles:
1
Number of Poles:
1P
Number of Conductors:
1
Transmission Standard:
Optic
Version:
Plug-in
Product Type:
QS
Options Provided:
Replacement Cartridge
Preventive Maintenance Feature:
No
Status Indicator:
No
Fuse Size:
2 modular spacing
Fuse Protected Short-Circuit Making:
parallel connection 125 A

series connection 125 A
Electrical
Rated Voltage (Ur):
230 V AC
Voltage Protection Level ( Up):
1.4 kV

(L-N) 1.4 kV

(N-PE) 1.4 kV
Material Compliance
RoHS Declaration:
9AKK108466A4410
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20230707
REACH Declaration:
9AKK107492A1906
REACH Information:
False - does not contain substances > 0.1 mass percentage
REACH Date:
20231212
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Business
Environmental
Degree of Protection:
IP20
Maximum Operating Altitude Permissible:
Without Derating 5000
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
17.6 mm
Product Net Height:
57 mm
Product Net Depth / Length:
55.6 mm
Product Net Weight:
0.12 kg
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
117 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
25 mm
Package Level 1 Gross Weight:
0.13 kg
Package Level 1 EAN:
3660308520944
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3211206
Certificates and Declarations
CB Certificate:
2CTC432024G1701
CQC Certificate:
9AKK107680A1974
Declaration of Conformity - CE:
9AKK108466A4410
Installation
Instructions and Manuals:
2CTC432097M1701
Popular Downloads
Data Sheet, Technical Information:
No document needed
Mechanical Drawings:
2CTC800021F1900.pdf
2CTC800021F1901.dxf
2CTC800021F1902.stp
2CTC800021F1903.igs
External Classifications and Standards
ETIM 8:
EC000941 - Surge protection device for power supply systems
ETIM 9:
EC000941 - Surge protection device for power supply systems
UNSPSC:
39121610
eClass:
V11.0 : 27130805
Object Classification Code:
141ECC
Standards:
IEC 61643-11 / EN 61643-11
No downloads available
There are no related links available
6.3.0.53655