OVR T2 3L 40-275 P TS QS
2CTB803873R2500
3660308519832
OVR T2 3L 40-275 P TS QS Surge Protective Device
TN-C
To protect the systems against the transient overvoltage (lightning)
230 / 400 V
(L-PE) 275 V
337 V
100 kA
Nominal (8 / 20 µs) 20 kA
I (max, 8 / 20 µs) 40 kA
I (imp, 10 / 350 µs) 2 kA
II
3
1
3P
Optic
Plug-in
QS
Residential, commercial building.
Minimum 12Vdc - 10mA
Maximum 250Vac - 1A
No
Yes
3 modular spacing
parallel connection 125 A
series connection 125 A
230 V AC
1.25 kV
(L-N) 1.25 kV
(N-PE) 1.25 kV
Total 28 mW
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
20230707
False - does not contain substances > 0.1 mass percentage
20231212
eb870ea9-6bc9-4c32-80f0-da19296d1169 Bulgaria
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
IP20
Without Derating 5000
53.4 mm
95 mm
58 mm
0.36 kg
box 1 piece
117 mm
82 mm
61 mm
375 g
1 piece
3217667
1672316
EC000941 - Surge protection device for power supply systems
39121610
V11.0 : 27130805
141DCC
IEC 61643-11 / EN 61643-11