SN201-C40
2CSS255101R0404
8012542092353
Miniature circuit breaker - SN201 - 1P+N - 40 A - C - (230 V) 6 kA
The SN201 series miniature circuit breaker is a 1P+N device in 1 module for the protection of circuits against overload and short circuit. Neutral is on the right
Yes
Design for Closing Resource Loops - Standard EN45555 - 90.63 %
Recycled Paper - 00 %
Recycled Cardboard - 79 %
Product Durability
50 / 60 Hz - 1 min 2 kV
4 kV
(230 V) 10 kA
(230 V AC) 6 kA
Arbitrary
ON / OFF
3
10000 cycle
20000 cycle
1
1P+N
Right
1.2 N·m
Toggle
Cage Terminal
Flexible 1 … 10 mm²
Rigid 1 … 16 mm²
11 mm
Screw Terminals
C
230 V AC
acc. to IEC 60898-1 230 V
acc. to IEC/EN 60664-1 500 V
AC
40 A
(230 V) 6 kA
50 / 60 Hz
7.5 W
III
Insulation group II, RAL 7035
Following EU Directive 2011/65/EU
20190722
No data - If REACH inform is not yet available for a certain product
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
Operation -25 ... +55 °C
30 °C
IP20
2
28 cycles
;with 55 °C / 90-96 %
;and 25 °C / 95-100 %
20 Cycles with Load 0.8 In: 5g or 0.35mm 5 … 150 … 5 Hz
30g 2 shocks 13 ms
18 mm
85 mm
69 mm
110 g
box 6 piece
110 mm
75 mm
92 mm
0.684 kg
8012542092360
crate 72 piece
212 mm
255 mm
238 mm
8.51 kg
8012542092377
1 piece
3217758
1630659
EC000042 - Miniature circuit breaker (MCB)
V11.0 : 27141901
F
IEC/EN 60898-1