SN201-B20
SN201-B20
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SN201-B20

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs
  6. SN201
- Show Less..
No label translation
General Information
Extended Product Type:
SN201-B20
Product ID:
2CSS255101R0205
EAN:
8012542091059
Catalog Description:
Miniature circuit breaker - SN201 - 1P+N - 20 A - B - (230 V) 6 kA
Long Description:
The SN201 series miniature circuit breaker is a 1P+N device in 1 module for the protection of circuits against overload and short circuit. Neutral is on the right
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
ABB EcoSolutions
ABB EcoSolutions:
Yes
EcoSolutions Profile:
9AKK108471A1004
Recyclability Rate of the Product acc. to EN45555:
Design for Closing Resource Loops - Standard EN45555 -  90.63 %
Sustainable Material Content in Packaging (wt. %):
Recycled Paper -  00 %

Recycled Cardboard -  79 %
Extended Product Lifetime:
Product Durability
End Of Life Disassembling Instructions:
9AKK108469A7476
Environmental Product Declaration - EPD:
9AKK108469A9820
Technical
Dielectric Test Voltage:
50 / 60 Hz - 1 min 2 kV
Primary Rated Impulse Withstand Voltage:
4 kV
Rated Ultimate Short-Circuit Breaking Capacity (Icu):
(230 V) 10 kA
Rated Service Short-Circuit Breaking Capacity (Ics):
(230 V AC) 6 kA
Power Supply Connection:
Arbitrary
Contact Position Indication:
ON / OFF
Energy Limiting Class:
3
Electrical Endurance:
10000 cycle
Mechanical Endurance:
20000 cycle
Number of Protected Poles:
1
Number of Poles:
1P+N
Number of Modular Spacings per DIN Rail:
1
Position of Neutral Terminals:
Right
Tightening Torque:
1.2 N·m
Actuator Type:
Toggle
Screw Terminal Type:
Cage Terminal
Accessories Available:
Yes
Connecting Capacity:
Flexible 1 … 10 mm²

Rigid 1 … 16 mm²
Wire Stripping Length:
11 mm
Terminal Type:
Screw Terminals
Electrical
Tripping Characteristic:
B
Rated Voltage (Ur):
230 V AC
Rated Operational Voltage:
acc. to IEC 60898-1 230 V
Rated Insulation Voltage (Ui):
acc. to IEC/EN 60664-1 500 V
Rated Impulse Withstand Voltage (Uimp):
4 kV
Input Voltage Type:
AC
Rated Current (In):
20 A
Rated Short-Circuit Capacity:
(230 V) 6 kA
Rated Frequency (f):
50 / 60 Hz
Power Loss:
4.8 W
Overvoltage Category:
III
Design
Housing Material:
Insulation group II, RAL 7035
Material Compliance
RoHS Information:
9AKK106713A5572
RoHS Status:
Following EU Directive 2011/65/EU
RoHS Date:
20190722
REACH Information:
No data - If REACH inform is not yet available for a certain product
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Ambient Air Temperature:
Operation -25 ... +55 °C
Reference Ambient Air Temperature:
30 °C
Degree of Protection:
IP20
Pollution Degree:
2
Environmental Conditions:
28 cycles

;with 55 °C / 90-96 %

;and 25 °C / 95-100 %
Resistance to Vibrations:
20 Cycles with Load 0.8 In: 5g or 0.35mm 5 … 150 … 5 Hz
Resistance to Shock acc. to IEC 60068-2-27:
30g 2 shocks 13 ms
Environmental Information:
refer to RoHS information
Dimensions
Width in Number of Modular Spacings:
1
Product Net Width:
18 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
110 g
Built-In Depth (t2):
69 mm
Container Information
Package Level 1 Units:
box 6 piece
Package Level 1 Width:
110 mm
Package Level 1 Height:
75 mm
Package Level 1 Depth / Length:
92 mm
Package Level 1 Gross Weight:
0.684 kg
Package Level 1 EAN:
8012542091066
Package Level 2 Units:
6 piece
Package Level 2 Width:
92 mm
Package Level 2 Height:
75 mm
Package Level 2 Depth / Length:
110 mm
Package Level 2 EAN:
8012542091066
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3217763
E-Number (Norway):
1630646
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5572
Installation
Instructions and Manuals:
No document needed
External Classifications and Standards
ETIM 8:
EC000042 - Miniature circuit breaker (MCB)
ETIM 9:
EC000042 - Miniature circuit breaker (MCB)
eClass:
V11.0 : 27141901
Object Classification Code:
F
Standards:
IEC/EN 60898-1
Accessories
No downloads available
There are no related links available
6.3.0.53655