S2C-EST
S2C-EST
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S2C-EST

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs Accessories
  6. Mechanical Accessories
- Show Less..
No label translation
General Information
Extended Product Type:
S2C-EST
Product ID:
2CSS200999R0001
EAN:
8012542940708
Catalog Description:
S2C-EST Plug-in base
Long Description:
The S2C-EST plug-in device can transform a standard S200 or F200 breaker into a plug-in device. It is suitable for MCB S200 series and RCCB F200 series up to 63A, and RCBO DS201 and DS202C series.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
S200, F200, DS201, DS202C
Suitable for Product Class:
Miniature Circuit Breakers MCBs

Residual Current Devices RCDs

Residual Current Breakers with Overload Protection RCBo
Accessory Type:
Connection technique
Accessories Available:
Yes
Material Compliance
RoHS Information:
9AKK106713A5575
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20200527
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
document not needed
Dimensions
Product Net Width:
18 mm
Product Net Height:
164 mm
Product Net Depth / Length:
67 mm
Product Net Weight:
75 g
Container Information
Package Level 1 Units:
blister 1 piece
Package Level 1 Width:
68 mm
Package Level 1 Height:
164 mm
Package Level 1 Depth / Length:
18 mm
Package Level 1 Gross Weight:
0.115 kg
Package Level 1 EAN:
8012542940708
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210860
E-Number (Norway):
1623799
E-Number (Sweden):
2100360
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5575
Installation
Instructions and Manuals:
2CSS490003D0001
External Classifications and Standards
ETIM 8:
EC002498 - Accessories/spare parts for low-voltage switch technology
ETIM 9:
EC002498 - Accessories/spare parts for low-voltage switch technology
UNSPSC:
39121603
eClass:
V11.0 : 27371390
IDEA Granular Category Code (IGCC):
4897 >> Miniature circuit breakers
Object Classification Code:
Q
No downloads available
There are no related links available
6.3.0.53655