F2C-A2
2CSS200933R0012
8012542975007
Shunt trip
The F2C-A2 shunt trip allows the remote opening of the device when a voltage is applied. Suitable for RCCBs F200 series and RCBOs DS201 and DS202C. It can be used with MCBs SN201 series by means of SN201-IH interface module. It works in a range of 110-415V a.c. and 110-250V d.c.
F200
SN201
DS201
DS202C
Miniature Circuit Breakers MCBs
Residual Current Devices RCDs
Residual Current Breakers with Overload Protection RCBo
110 V
0
Following EU Directive 2011/65/EU
20220528
True - contains substances > 0.1 mass percentage
20240429
17.5 mm
85 mm
69 mm
112 g
box 1 piece
23 mm
107 mm
0.118 kg
1 piece
3210188
1665792
EC001286 - Auxiliary device for distribution board devices
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
85389099
V11.0 : 27143502
Q