F2C-A2
F2C-A2
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

F2C-A2

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. ABB VY
  5. Busbars and Accessories ABB VY
  6. Accessories ABB VY
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Protection Against Arc Faults AFDDs Accessories
  6. Accessoreis for Arc Fault Detection Devices with Integrated Overcurrent and Residual Current Protection - AFDD+RCBO
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Protection Against Arc Faults AFDDs Accessories
  6. Accessories for Arc Fault Detection Devices with Integrated Overcurrent Protection - AFDD+MCB
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Residual Current Devices RCDs
  5. Residual Current Devices RCDs Accessories
- Show Less..
+ Show All..
No label translation
General Information
Extended Product Type:
F2C-A2
Product ID:
2CSS200933R0012
EAN:
8012542975007
Catalog Description:
F2C-A2 Shunt trip
Long Description:
The F2C-A2 shunt trip allows the remote opening of the device when a voltage is applied. Suitable for RCCBs F200 series and RCBOs DS201 and DS202C. It can be used with MCBs SN201 series by means of SN201-IH interface module. It works in a range of 110-415V a.c. and 110-250V d.c.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
F200

SN201

DS201

DS202C
Suitable for Product Class:
Miniature Circuit Breakers MCBs

Residual Current Devices RCDs

Residual Current Breakers with Overload Protection RCBo
Number of Switches:
0
Electrical
Rated Voltage (Ur):
110 V
Number of Contacts CO:
0
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Information:
9AKK106713A5575
RoHS Status:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220528
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
document not needed
Dimensions
Product Net Width:
17.5 mm
Product Net Height:
85 mm
Product Net Depth / Length:
74 mm
Product Net Weight:
112 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
23 mm
Package Level 1 Height:
107 mm
Package Level 1 Depth / Length:
107 mm
Package Level 1 Gross Weight:
0.118 kg
Package Level 1 EAN:
8012542975007
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210188
E-Number (Norway):
1665792
Replacement Product ID (NEW):
2CDS200982R0002
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5575
Installation
Instructions and Manuals:
9AKK107680A3320
External Classifications and Standards
ETIM 8:
EC001286 - Auxiliary device for distribution board devices
ETIM 9:
EC001286 - Auxiliary device for distribution board devices
eClass:
V11.0 : 27143502
Object Classification Code:
Q
No downloads available
There are no related links available
6.3.0.53655