F2C-A1
2CSS200933R0011
8012542974901
Shunt trip
The F2C-A1 shunt trip allows the remote opening of the device when a voltage is applied. Suitable for RCCBs F200 series and RCBOs DS201 and DS202C. It can be used with MCBs SN201 series by means of SN201-IH interface module. It works in a range of 12-60V ac./d.c.
F200
SN201
DS201
DS202C
Miniature Circuit Breakers MCBs
Residual Current Devices RCDs
Residual Current Breakers with Overload Protection RCBo
12 V
0
Following EU Directive 2011/65/EU
20220528
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
17.5 mm
85 mm
74 mm
90 g
box 1 piece
23 mm
107 mm
0.1 kg
1 piece
3210187
1665791
EC001286 - Auxiliary device for distribution board devices
39121601
V11.0 : 27143502
4879 >> Shunt release (for power circuit breaker)
Q