SN201-IH
SN201-IH
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

SN201-IH

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs Accessories
  6. Auxiliary / Signal Contacts
- Show Less..
No label translation
General Information
Extended Product Type:
SN201-IH
Product ID:
2CSS200923R0001
EAN:
8012542104858
Catalog Description:
SN201-IH Interface module with auxiliary contact
Long Description:
The SN201-IH auxiliary contact allows the indication of the device contact positions. It can be used as an interface module between MCB of the SN201 series and other compact auxiliary elements.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
DS203NC
Suitable for Product Class:
RCBOs
Number of Auxiliary Contacts NC:
0
Number of Auxiliary Contacts NO:
0
Number of Switches:
0
Electrical
Rated Voltage (Ur):
230 V
Number of Contacts CO:
1
Number of Contacts NC:
0
Number of Contacts NO:
0
Number of Auxiliary Contacts CO (SPDT):
1
Material Compliance
RoHS Declaration:
2CSC402002K2701
RoHS Information:
Following EU Directive 2011/65/EU
RoHS Date:
20180220
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
refer to RoHS information
Dimensions
Product Net Width:
9 mm
Product Net Height:
85 mm
Product Net Depth / Length:
69 mm
Product Net Weight:
100 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
100 mm
Package Level 1 Height:
82 mm
Package Level 1 Depth / Length:
50 mm
Package Level 1 Gross Weight:
0.14 kg
Package Level 1 EAN:
8012542104858
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210647
E-Number (Norway):
1630691
E-Number (Sweden):
2100353
Replacement Product ID (NEW):
2CDS200933R0002
Certificates and Declarations
Declaration of Conformity - CE:
2CSC400001D2701
Installation
Instructions and Manuals:
9AKK108469A4781
External Classifications and Standards
ETIM 8:
EC001286 - Auxiliary device for distribution board devices
ETIM 9:
EC001286 - Auxiliary device for distribution board devices
UNSPSC:
32151802
eClass:
V11.0 : 27143502
IDEA Granular Category Code (IGCC):
3594 >> Interface module
Object Classification Code:
Q
No downloads available
There are no related links available
6.3.0.53655