SN201-IH
2CSS200923R0001
8012542104858
SN201-IH Interface module with auxiliary contact
The SN201-IH auxiliary contact allows the indication of the device contact positions. It can be used as an interface module between MCB of the SN201 series and other compact auxiliary elements.
DS203NC
RCBOs
0
230 V
1
Following EU Directive 2011/65/EU
20180220
True - contains substances > 0.1 mass percentage
20240429
5. Small Equipment (No External Dimension More Than 50 cm)
Business To Consumer
9 mm
85 mm
69 mm
100 g
box 1 piece
100 mm
82 mm
50 mm
0.14 kg
1 piece
3210647
1630691
2100353
EC001286 - Auxiliary device for distribution board devices
32151802
V11.0 : 27143502
3594 >> Interface module
Q