S2C-UA 24 AC
S2C-UA 24 AC
 Loading Images..
Feedback Comments and Assessment
Excellent
Good
Poor
Cancel
Send feedback  
Back to search results
Print View..    Print to Pdf..

S2C-UA 24 AC

 Loading Images..
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. ABB VY
  5. Busbars and Accessories ABB VY
  6. Accessories ABB VY
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Miniature Circuit Breakers MCBs
  5. Miniature Circuit Breakers MCBs Accessories
  6. Undervoltage Releases
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Protection Against Arc Faults AFDDs Accessories
  6. Accessoreis for Arc Fault Detection Devices with Integrated Overcurrent and Residual Current Protection - AFDD+RCBO
  1. Products
  2. Low Voltage Products and Systems
  3. Modular DIN Rail Products
  4. Protection Against Arc Faults AFDDs
  5. Protection Against Arc Faults AFDDs Accessories
  6. Accessories for Arc Fault Detection Devices with Integrated Overcurrent Protection - AFDD+MCB
- Show Less..
+ Show All..
No label translation
General Information
Extended Product Type:
S2C-UA 24 AC
Product ID:
2CSS200911R0002
EAN:
8012542839804
Catalog Description:
S2C-UA 24 AC Undervoltage release
Long Description:
The S2C-UA 24 AC undervoltage release has the function to protect the load in case of a voltage drop included between 70% and 35% of its rated value. Positive safety (device tripping when the voltage is disconnected) emergency stop by means of a button. Suitable for MCBs S200 series, RCCBs F200 series and RCBOs DS201, DS202C, DS200 series. It can be used with MCBs SN201 series by means of SN201-IH interface module. Rated voltage: 24V a.c.
  • Details
  • Downloads
  • Related Links
Go to section:
Navigate:
  • Back to top
  • Back to search results
Technical
Suitable For:
S200

S300P

SN201

F200

DS201

DS202C

DS200

DS203NC

DSE201 M

SD200

DS-ARC1

S-ARC1
Suitable for Product Class:
Miniature Circuit Breakers MCBs

Residual Current Devices RCDs

Residual Current Breakers with Overload Protection RCBo
Number of Switches:
1
Electrical
Rated Voltage (Ur):
24 V
Number of Contacts CO:
0
Number of Contacts NC:
0
Number of Contacts NO:
0
Material Compliance
RoHS Declaration:
9AKK106713A5575
RoHS Information:
Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
RoHS Date:
20220528
REACH Declaration:
9AKK108467A9482
REACH Information:
True - contains substances > 0.1 mass percentage
REACH Date:
20240429
Conflict Minerals Reporting Template (CMRT):
9AKK108468A3363
WEEE Category:
5. Small Equipment (No External Dimension More Than 50 cm)
WEEE B2C / B2B:
Business To Consumer
Environmental
Environmental Information:
document not needed
Dimensions
Product Net Width:
18 mm
Product Net Height:
85 mm
Product Net Depth / Length:
74 mm
Product Net Weight:
90 g
Container Information
Package Level 1 Units:
box 1 piece
Package Level 1 Width:
125 mm
Package Level 1 Height:
35 mm
Package Level 1 Depth / Length:
110 mm
Package Level 1 Gross Weight:
0.1 kg
Package Level 1 EAN:
8012542839804
Ordering
Minimum Order Quantity:
1 piece
E-Number (Finland):
3210840
E-Number (Norway):
1630535
Certificates and Declarations
Declaration of Conformity - CE:
9AKK106713A5575
Installation
Instructions and Manuals:
2CSS490001D0010
External Classifications and Standards
ETIM 8:
EC001286 - Auxiliary device for distribution board devices
ETIM 9:
EC001286 - Auxiliary device for distribution board devices
UNSPSC:
39121010
eClass:
V11.0 : 27143502
IDEA Granular Category Code (IGCC):
4148 >> Under voltage coil
Object Classification Code:
Q
No downloads available
There are no related links available
6.3.0.53655